Back to overview
insert bridge IVB WTN 2.5-5 TS15
Article number 0D.ST3.3527.0
insert bridge IVB WTN 2.5-5 TS15 modular spacing 5.1 mm, insulated yes, number of poles 5, color grey, height 16.5 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.ST3.3527.0 |
|---|---|
| article description | insert bridge IVB WTN 2.5-5 TS15 |
| EAN | 4049088724220 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 18.6 g |
| volume packed | 150 ccm |
| net weight single part | 1.76 g |
| volume single part | 9.21 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 25 mm |
| length | 2.4 mm |
| modular spacing | 5.1 mm |
| number of bridged clamps | 5 |
| mounting method | screwable |
| insulated | yes |
| model | cross connector |
| height | 16.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 91.85kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 55.22kB | |
| | - | 53.19kB | TIF |
| | - | 1.14MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 241.48kB | |
| | - | 812.23kB | STP |
| | - | 1.33MB | IGS |
| | - | 310.22kB | JT |
Retailer
Article number 0D.ST3.3527.0
insert bridge IVB WTN 2.5-5 TS15 modular spacing 5.1 mm, insulated yes, number of poles 5, color grey, height 16.5 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer