Back to overview
insulated jumper bar IVB WKFN 6- 4
NO LONGER AVAILABLE
Article number Z7.282.5427.0
NSUL. JUMPER BAR IVB WKFN 6 - 4
commercial data
|
article number
|
Z7.282.5427.0
|
|---|---|
|
article description
|
insulated jumper bar IVB WKFN 6- 4
|
|
EAN
|
4015573932586
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
7.8 g
|
|
volume single part
|
10 ccm
|
|
packaging quantity
|
0 piece(s)
|
certificates / approvals
general
|
color
|
yellow
|
|---|---|
|
modular spacing
|
8.2 mm
|
|
number of bridged clamps
|
4
|
|
mounting method
|
pluggable
|
|
insulated
|
yes
|
|
model
|
cross connector
|
|
explosion-tested version "Ex e"
|
yes
|
|
contact safe
|
yes
|
classification
|
ETIM 5.0
|
cross-connector
|
|---|---|
|
ECLASS 8.1
|
cross-connector
|
|
ETIM 4.0
|
cross-connector
|
|
ETIM 3.0
|
cross-connector
|
|
ETIM 6.0
|
EC000489
|
|
ETIM 7.0
|
EC000489
|
|
ECLASS 11
|
27141140
|
|
ETIM 8.0
|
EC000489
|
|
ETIM 9.0
|
EC000489
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 115.71kB | |
|
|
- | 547.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 196.95kB | |
|
|
- | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 65.95kB | |
|
|
- | 63.69kB | TIF |
|
|
- | 2.32MB | DXF |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number Z7.282.5427.0
NSUL. JUMPER BAR IVB WKFN 6 - 4