Back to overview
insulating housing IG WEB 1001 Leergeh.
Article number 01.001.5753.0
Detachable empty housing WEB 1001, width: 44.8 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 01.001.5753.0 |
|---|---|
| article description | insulating housing IG WEB 1001 Leergeh. |
| EAN | 4015573016514 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85472000 |
packaging dimensions
| length packed | 204 mm |
|---|---|
| width packed | 178 mm |
| height packed | 175 mm |
| gross weight packed | 1395 g |
| volume packed | 6355 ccm |
| net weight single part | 26.14 g |
| volume single part | 127.1 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| packaging | carton |
|---|
other
| type of insulation material | thermoplastic |
|---|---|
| color | pebble grey |
| height | 15.8 mm |
| length | 96 mm |
| depth | 44.8 mm |
classification
| ECLASS 8.1 | string profile built-on enclosure |
|---|---|
| ETIM 6.0 | EC002779 |
| ETIM 7.0 | EC002779 |
| ECLASS 11 | 27182701 |
| ETIM 8.0 | EC002779 |
| ETIM 9.0 | EC002779 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.16MB | |
| | - | 42.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 5.70MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 184.01kB | |
| | - | 39.31kB | STP |
| | - | 70.47kB | IGS |
| | - | 27.44kB | JT |
Retailer
Article number 01.001.5753.0
Detachable empty housing WEB 1001, width: 44.8 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer