Back to overview
jumper bar IVB WKF 4 - 2
NO LONGER AVAILABLE
Article number Z7.261.1227.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 2 -pole
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | Z7.261.1227.0 |
|---|---|
| article description | jumper bar IVB WKF 4 - 2 |
| EAN | 4015573360730 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 120 mm |
|---|---|
| width packed | 80 mm |
| height packed | 0 mm |
| gross weight packed | 16.78 g |
| volume packed | 120 ccm |
| net weight single part | 1.654 g |
| volume single part | 12 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| color | yellow |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| modular spacing | 6 mm |
| number of bridged clamps | 2 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| Z7.261.1727.0 | jumper bar IVB WKF 4 - 7 | | |
| Z7.261.1927.0 | jumper bar IVB WKF 4 - 9 | | |
| Z7.261.1627.0 | jumper bar IVB WKF 4 - 6 | | |
| Z7.261.2027.0 | jumper bar IVB WKF 4 - 10 | | |
| Z7.261.1527.0 | jumper bar IVB WKF 4 - 5 | | |
| Z7.261.1827.0 | jumper bar IVB WKF 4 - 8 | | |
| Z7.261.1327.0 | jumper bar IVB WKF 4 - 3 | | |
| Z7.261.1427.0 | jumper bar IVB WKF 4 - 4 | | |
| Z7.261.1127.0 | jumper bar IVB WKF-V | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 101.61kB | |
| | - | 527.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 65.92kB | |
| | - | 63.64kB | TIF |
| | - | 2.79MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 81.68kB | |
| | - | 184.51kB | STP |
| | - | 377.25kB | IGS |
| | - | 81.86kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number Z7.261.1227.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 2 -pole
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer