Back to overview
jumper bar IVB WTN 2.5R16
Article number 0D.S03.5327.5
jumper bar IVB WTN 2.5R16 modular spacing 9.1 mm, insulated yes, number of poles 2, color red, height 30.5 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S03.5327.5 |
|---|---|
| article description | jumper bar IVB WTN 2.5R16 |
| EAN | 4049088722981 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 100 mm |
|---|---|
| width packed | 70 mm |
| height packed | 10 mm |
| gross weight packed | 28.9 g |
| volume packed | 70 ccm |
| net weight single part | 2.79 g |
| volume single part | 9.21 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 14.7 mm |
| length | 3.6 mm |
| modular spacing | 9.1 mm |
| number of bridged clamps | 2 |
| mounting method | pluggable |
| insulated | yes |
| model | reducing connector |
| height | 30.5 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 84.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.99kB | |
| | - | 50.00kB | TIF |
| | - | 1.14MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 336.95kB | |
| | - | 725.59kB | STP |
| | - | 1.77MB | IGS |
| | - | 386.90kB | JT |
Retailer
Article number 0D.S03.5327.5
jumper bar IVB WTN 2.5R16 modular spacing 9.1 mm, insulated yes, number of poles 2, color red, height 30.5 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer