Back to overview
jumper bar IVB WTN 4-10
Article number 0D.S04.4027.5
jumper bar IVB WTN 4-10 modular spacing 6.1 mm, insulated yes, number of poles 10, color red, height 19.7 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
commercial data
|
article number
|
0D.S04.4027.5
|
|---|---|
|
article description
|
jumper bar IVB WTN 4-10
|
|
EAN
|
4049088723131
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
185 mm
|
|---|---|
|
width packed
|
120 mm
|
|
height packed
|
10 mm
|
|
gross weight packed
|
56.1 g
|
|
volume packed
|
222 ccm
|
|
net weight single part
|
5.51 g
|
|
volume single part
|
11.06 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
color
|
red
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
59 mm
|
|
length
|
2.9 mm
|
|
modular spacing
|
6.1 mm
|
|
number of bridged clamps
|
10
|
|
mounting method
|
pluggable
|
|
insulated
|
yes
|
|
model
|
cross connector
|
|
height
|
19.7 mm
|
|
halogen free
|
yes
|
classification
|
ETIM 9.0
|
EC000489
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 99.94kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 56.77kB | |
| Customer drawings (TIFF) | - | 54.75kB | TIF |
| Customer drawings (DXF) | - | 615.06kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 410.33kB | |
| CAD STEP data | - | 1.77MB | STP |
| CAD IGES data | - | 4.33MB | IGS |
| CAD JT data | - | 770.04kB | JT |
Retailer
Article number 0D.S04.4027.5
jumper bar IVB WTN 4-10 modular spacing 6.1 mm, insulated yes, number of poles 10, color red, height 19.7 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0