Back to overview
jumper bar IVB WTN 4R6
Article number 0D.S04.5127.5
jumper bar IVB WTN 4R6 modular spacing 8.3 mm, insulated yes, number of poles 2, color red, height 26 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
commercial data
|
article number
|
0D.S04.5127.5
|
|---|---|
|
article description
|
jumper bar IVB WTN 4R6
|
|
EAN
|
4049088723148
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
100 mm
|
|---|---|
|
width packed
|
70 mm
|
|
height packed
|
10 mm
|
|
gross weight packed
|
20.24 g
|
|
volume packed
|
70 ccm
|
|
net weight single part
|
1.924 g
|
|
volume single part
|
9.21 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
color
|
red
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
12.75 mm
|
|
length
|
2.9 mm
|
|
modular spacing
|
8.3 mm
|
|
number of bridged clamps
|
2
|
|
mounting method
|
pluggable
|
|
insulated
|
yes
|
|
model
|
cross connector
|
|
height
|
26 mm
|
|
halogen free
|
yes
|
classification
|
ETIM 9.0
|
EC000489
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 86.35kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 54.03kB | |
| Customer drawings (TIFF) | - | 52.04kB | TIF |
| Customer drawings (DXF) | - | 1.27MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 446.86kB | |
| CAD STEP data | - | 945.95kB | STP |
| CAD IGES data | - | 2.42MB | IGS |
| CAD JT data | - | 495.41kB | JT |
Retailer
Article number 0D.S04.5127.5
jumper bar IVB WTN 4R6 modular spacing 8.3 mm, insulated yes, number of poles 2, color red, height 26 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0