Back to overview
jumper bar IVB WTN 6 TD M3 OR
Article number 0D.S07.5127.9
jumper bar IVB WTN 6 TD M3 OR insulated yes, color grey, height 32.7 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.S07.5127.9 |
|---|---|
| article description | jumper bar IVB WTN 6 TD M3 OR |
| EAN | 4049088723520 |
| Minimum order quantitiy | 200 |
| country of origin | CN |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 185 mm |
|---|---|
| width packed | 120 mm |
| height packed | 10 mm |
| gross weight packed | 111 g |
| volume packed | 222 ccm |
| net weight single part | 2.2 g |
| volume single part | 2.84 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 6.8 mm |
| length | 6.8 mm |
| mounting method | screwable |
| insulated | yes |
| model | screw Socker |
| height | 32.7 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 88.86kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.49kB | |
| | - | 54.56kB | TIF |
| | - | 971.80kB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 494.17kB | |
| | - | 101.03kB | STP |
| | - | 352.02kB | IGS |
| | - | 61.95kB | JT |
Retailer
Article number 0D.S07.5127.9
jumper bar IVB WTN 6 TD M3 OR insulated yes, color grey, height 32.7 mm, mounting method screwable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer