Back to overview
jumper bar IVB WTPN 2,5-2
Article number 0D.203.3227.5
jumper bar IVB WTPN 2,5-2 modular spacing 5.1 mm, insulated yes, number of poles 2, color red, height 23 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.203.3227.5 |
|---|---|
| article description | jumper bar IVB WTPN 2,5-2 |
| EAN | 4049088707193 |
| Minimum order quantitiy | 250 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 67 g |
| volume packed | 150 ccm |
| net weight single part | 1.32 g |
| volume single part | 2.268 ccm |
| packaging | bag |
| packaging quantity | 50 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 8.8 mm |
| length | 3 mm |
| modular spacing | 5.1 mm |
| number of bridged clamps | 2 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 23 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 92.02kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 60.88kB | |
| Customer drawings (TIFF) | - | 58.77kB | TIF |
| Customer drawings (DXF) | - | 1.25MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 304.52kB | |
| CAD STEP data | - | 507.13kB | STP |
| CAD IGES data | - | 1.16MB | IGS |
| CAD JT data | - | 208.30kB | JT |
Retailer
Article number 0D.203.3227.5
jumper bar IVB WTPN 2,5-2 modular spacing 5.1 mm, insulated yes, number of poles 2, color red, height 23 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer