Back to overview
jumper bar IVB WTPN 2,5-5
Article number 0D.203.3527.5
jumper bar IVB WTPN 2,5-5 modular spacing 5.1 mm, insulated yes, number of poles 5, color red, height 23 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.203.3527.5 |
|---|---|
| article description | jumper bar IVB WTPN 2,5-5 |
| EAN | 4049088729836 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 35.8 g |
| volume packed | 150 ccm |
| net weight single part | 3.48 g |
| volume single part | 9.214 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 24.1 mm |
| length | 3 mm |
| modular spacing | 5.1 mm |
| number of bridged clamps | 5 |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 23 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 97.64kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.05kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 60.88kB | |
| Customer drawings (TIFF) | - | 58.77kB | TIF |
| Customer drawings (DXF) | - | 1.25MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 431.14kB | |
| CAD STEP data | - | 688.13kB | STP |
| CAD IGES data | - | 1.85MB | IGS |
| CAD JT data | - | 341.43kB | JT |
Retailer
Article number 0D.203.3527.5
jumper bar IVB WTPN 2,5-5 modular spacing 5.1 mm, insulated yes, number of poles 5, color red, height 23 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer