Back to overview
jumper bar IVB WTPN 2.5 500T
Article number 0D.203.5427.5
jumper bar IVB WTPN 2.5 500T modular spacing 5.1 mm, insulated yes, color red, height 22.6 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.203.5427.5 |
|---|---|
| article description | jumper bar IVB WTPN 2.5 500T |
| EAN | 4049088731655 |
| Minimum order quantitiy | 1 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 235 mm |
|---|---|
| width packed | 240 mm |
| height packed | 35 mm |
| gross weight packed | 293.8 g |
| volume packed | 1974 ccm |
| net weight single part | 224.8 g |
| volume single part | 1642.68 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| color | red |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 2549.2 mm |
| length | 3 mm |
| modular spacing | 5.1 mm |
| mounting method | pluggable |
| insulated | yes |
| model | cross connector |
| height | 22.6 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000489 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 102.08kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.05kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 61.47kB | |
| Customer drawings (TIFF) | - | 59.50kB | TIF |
| Customer drawings (DXF) | - | 2.62MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 1.14MB | |
| CAD STEP data | - | 4.61MB | STP |
| CAD IGES data | - | 11.45MB | IGS |
| CAD JT data | - | 2.17MB | JT |
Retailer
Article number 0D.203.5427.5
jumper bar IVB WTPN 2.5 500T modular spacing 5.1 mm, insulated yes, color red, height 22.6 mm, mounting method pluggable, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer