Back to overview
jumper bar IVBWKF 2,5- 5
Article number Z7.280.6527.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 5 -pole
commercial data
|
article number
|
Z7.280.6527.0
|
|---|---|
|
article description
|
jumper bar IVBWKF 2,5- 5
|
|
EAN
|
4015573360167
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
2.75 g
|
|
volume single part
|
12 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
certificates / approvals
general
|
color
|
yellow
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
modular spacing
|
5 mm
|
|
number of bridged clamps
|
5
|
|
mounting method
|
pluggable
|
|
insulated
|
yes
|
|
model
|
cross connector
|
classification
|
ETIM 5.0
|
cross-connector
|
|---|---|
|
ECLASS 8.1
|
cross-connector
|
|
ETIM 4.0
|
cross-connector
|
|
ETIM 3.0
|
cross-connector
|
|
ETIM 6.0
|
EC000489
|
|
ETIM 7.0
|
EC000489
|
|
ECLASS 11
|
27141140
|
|
ETIM 8.0
|
EC000489
|
|
ETIM 9.0
|
EC000489
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 131.33kB | |
| Tender specifications | - | 530.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 96.46kB | |
| Customer drawings (TIFF) | - | 94.15kB | TIF |
| Customer drawings (DXF) | - | 0.97MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 275.47kB | |
| CAD STEP data | - | 348.51kB | STP |
| CAD IGES data | - | 843.78kB | IGS |
| CAD JT data | - | 171.80kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EPLAN P8 data | - | 1.80MB | ZIP |
Retailer
Article number Z7.280.6527.0
Cross connector, insulated for DIN rail terminal blocks type WKF..., 5 -pole