Back to overview
jumper bar VB WKM 2,5 / 15 - 4
NO LONGER AVAILABLE
Article number Z7.215.4427.0
Cross connector for DIN rail terminal blocks type WKM 2.5, 4 -pole
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z7.215.4427.0 |
|---|---|
| article description | jumper bar VB WKM 2,5 / 15 - 4 |
| EAN | 4015573152472 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 98 mm |
| height packed | 45 mm |
| gross weight packed | 148 g |
| volume packed | 348 ccm |
| net weight single part | 2.424 g |
| volume single part | 6.96 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| color | other |
|---|---|
| modular spacing | 5 mm |
| number of bridged clamps | 4 |
| mounting method | screwable |
| insulated | no |
| model | cross connector |
classification
| ETIM 5.0 | cross-connector |
|---|---|
| ECLASS 8.1 | cross-connector |
| ETIM 4.0 | cross-connector |
| ETIM 3.0 | cross-connector |
| ETIM 6.0 | EC000489 |
| ETIM 7.0 | EC000489 |
| ECLASS 11 | 27141140 |
| ETIM 8.0 | EC000489 |
| ETIM 9.0 | EC000489 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.61kB | |
| | - | 516.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.80MB | ZIP |
Retailer
NO LONGER AVAILABLE
Article number Z7.215.4427.0
Cross connector for DIN rail terminal blocks type WKM 2.5, 4 -pole
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer