Back to overview
locking bracket GROESSE 24
Article number Z5.564.2053.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | Z5.564.2053.0 |
|---|---|
| article description | locking bracket GROESSE 24 |
| EAN | 4015573729049 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 247 mm |
|---|---|
| width packed | 168 mm |
| height packed | 54 mm |
| gross weight packed | 310 g |
| volume packed | 2241 ccm |
| net weight single part | 24 g |
| volume single part | 224.1 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
classification
| ETIM 5.0 | accessories/spare parts for industrial connectors |
|---|---|
| ECLASS 8.1 | connector (accessories) |
| ETIM 4.0 | accessories/spare parts for industrial connectors |
| ETIM 6.0 | EC002943 |
| ETIM 7.0 | EC002943 |
| ECLASS 11 | 27440192 |
| ETIM 8.0 | EC002943 |
| ETIM 9.0 | EC002943 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 91.58kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 72.55kB | |
| Customer drawings (TIFF) | - | 70.30kB | TIF |
| Customer drawings (DXF) | - | 2.80MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 121.16kB | |
| CAD STEP data | - | 330.26kB | STP |
| CAD IGES data | - | 605.95kB | IGS |
| CAD JT data | - | 60.99kB | JT |
Retailer
Article number Z5.564.2053.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer