Back to overview
magnet switch set SMA 0626
Article number R1.100.0626.0
safety switch and magnet, manipulation safe, rectangle-shaped design,dimensions LxWxH: 88x25x14mm, normally open / normally open contact, protection category: IP67, cable length: 10m
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | R1.100.0626.0 |
|---|---|
| article description | magnet switch set SMA 0626 |
| EAN | 4049088175428 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85365019 |
packaging dimensions
| length packed | 250 mm |
|---|---|
| width packed | 360 mm |
| height packed | 50 mm |
| gross weight packed | 364 g |
| volume packed | 4500 ccm |
| net weight single part | 361 g |
| volume single part | 4500 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
general
| suitable for safety functions | yes |
|---|---|
| housing material | plastic |
| number of protected contact energized outputs | 2 |
| type of electric connection | cable |
| construction type housing | cuboid |
| protected switch distance ON | 4 mm |
| protected switch distance OFF | 16 mm |
| cross-/short circuit identification possible | yes |
| degree of protection (IP) | IP67 |
| type of actuation | magnet |
| cable length | 10 m |
safety parameters
| category (ISO 13849-1) | 4 |
|---|---|
| PL (ISO 13849-1) | Level e |
| SILCL (IEC 62061) | 3 |
| HFT | 1 |
| TM | 20 a |
output circuit
| max. output current at protected output | 200 mA |
|---|---|
| min. output current | 5 mA |
| min. rated supply voltage at DC | 5 V |
| max. rated supply voltage at DC | 48 V |
other
| voltage type | DC |
|---|---|
| number of protected semiconductor outputs | 0 |
| type of switch output | other |
dimensions
| width sensor | 25 mm |
|---|---|
| height of sensor | 14 mm |
| length of sensor | 88 mm |
classification
| ETIM 5.0 | magnetic proximity switch |
|---|---|
| ECLASS 8.1 | magnetic proximity switch |
| ETIM 4.0 | magnetic proximity switch |
| ETIM 6.0 | EC002544 |
| ETIM 7.0 | EC002544 |
| ECLASS 11 | 27270105 |
| ETIM 8.0 | EC002544 |
| ETIM 9.0 | EC002544 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| R1.100.5005.0 | connection cable M8 SMA 5005 | | |
| R1.100.5004.0 | connection cable M8 SMA 5004 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.23MB | |
| | - | 96.93kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 59.38kB | |
| | - | 57.13kB | TIF |
| | - | 1.18MB | DXF |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Retailer
Article number R1.100.0626.0
safety switch and magnet, manipulation safe, rectangle-shaped design,dimensions LxWxH: 88x25x14mm, normally open / normally open contact, protection category: IP67, cable length: 10m
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer