Back to overview
male contact 0,5-1,5 QMM
Article number 05.544.1000.0
Male contact, stamped Ø 1,6 mm, reel contacts, 0,75-1,5 mm2, AWG 18-16, Sn
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 05.544.1000.0 |
|---|---|
| article description | male contact 0,5-1,5 QMM |
| EAN | 4015573083271 |
| Minimum order quantitiy | 5000 |
| country of origin | PL |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 595 mm |
|---|---|
| width packed | 595 mm |
| height packed | 155 mm |
| gross weight packed | 11769 g |
| volume packed | 54873.875 ccm |
| net weight single part | 0.51 g |
| volume single part | 3.658 ccm |
| packaging | cardboard |
| packaging quantity | 15000 piece(s) |
general
| wire strip length | 4 mm |
|---|---|
| min. conductor cross section flexible wire | 0.75 mm² |
| max. conductor cross section flexible wire | 1.5 mm² |
| min. UL/CSA wire diamter flexible wire | 18 AWG |
| max. UL/CSA wire diamter flexible wire | 16 AWG |
| connection type | crimp |
| material | bronze |
| massive contact | no |
| contact pin diameter | 1.58 mm |
| inflammability class of insulation material acc. with UL94 | other |
| contact resistance | 4 mOhm |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 3.0 | contact for heavy duty connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.2400.0 | crimping die E | | |
| 05.502.0000.0 | extraction tool HD | | |
| 05.502.3200.0 | contact positioner 2 | | |
| 95.101.0800.0 | basic crimping tool . | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 99.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 57.64kB | |
| | - | 55.29kB | TIF |
| | - | 882.83kB | DXF |
Retailer
Article number 05.544.1000.0
Male contact, stamped Ø 1,6 mm, reel contacts, 0,75-1,5 mm2, AWG 18-16, Sn
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer