Back to overview
male contact D 1,6- 1,5 QMM
Article number 05.544.4429.8
Male contact, turned Ø 1,6 mm, 1,5 mm2, AWG 16, Ag
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 05.544.4429.8 |
|---|---|
| article description | male contact D 1,6- 1,5 QMM |
| EAN | 4015573450561 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 80 mm |
| height packed | 10 mm |
| gross weight packed | 65.38 g |
| volume packed | 108 ccm |
| net weight single part | 0.63 g |
| volume single part | 10.8 ccm |
| packaging | bag |
| packaging quantity | 100 piece(s) |
certificates / approvals
general
| wire strip length | 8 mm |
|---|---|
| min. conductor cross section flexible wire | 1.5 mm² |
| max. conductor cross section flexible wire | 1.5 mm² |
| min. UL/CSA wire diamter flexible wire | 16 AWG |
| max. UL/CSA wire diamter flexible wire | 16 AWG |
| connection type | crimp |
| material | brass |
| massive contact | yes |
| contact pin diameter | 1.6 mm |
| inflammability class of insulation material acc. with UL94 | other |
| contact resistance | 5 mOhm |
classification
| ETIM 5.0 | contact for industrial connectors |
|---|---|
| ECLASS 8.1 | contact for industrial connectors |
| ETIM 4.0 | contact for industrial connectors |
| ETIM 6.0 | EC000796 |
| ETIM 7.0 | EC000796 |
| ECLASS 11 | 27440204 |
| ETIM 8.0 | EC000796 |
| ETIM 9.0 | EC000796 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.502.3100.0 | contact positioner 1 | | |
| 05.502.2100.0 | crimping die B | | |
| 95.101.0800.0 | basic crimping tool . | | |
| 05.502.0710.0 | extraction tool MOD. 10POL. | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 102.30kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 96.40kB | |
| | - | 443.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.75kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 60.74kB | |
| | - | 58.24kB | TIF |
| | - | 18.03kB | TIF |
| | - | 19.79kB | |
| | - | 2.24MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 133.41kB | |
| | - | 42.38kB | STP |
| | - | 59.18kB | IGS |
| | - | 19.19kB | JT |
Retailer
Article number 05.544.4429.8
Male contact, turned Ø 1,6 mm, 1,5 mm2, AWG 16, Ag
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer