Back to overview
male insert EX STS 10 2,5 09IA AU
Article number 72.311.1053.9
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 72.311.1053.9 |
|---|---|
| article description | male insert EX STS 10 2,5 09IA AU |
| EAN | 4015573227361 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 132 mm |
| height packed | 38 mm |
| gross weight packed | 604 g |
| volume packed | 913 ccm |
| net weight single part | 60.4 g |
| volume single part | 91.3 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| color | blue |
| mating cycles | 500 |
| pollution degree | 3 |
| operating temperature range min. | -20 °C |
| operating temperature range max. | 60 °C |
| explosion-tested version | yes |
connection data
| connection type | screw connection |
|---|---|
| number of poles | 10 |
technical data UL/CSA
| min. conductor cross section flexible wire | 0.5 mm² |
|---|---|
| max. conductor cross section flexible wire | 2.5 mm² |
contacts
| contact material | copper alloy |
|---|---|
| surface | gilt |
| contact resistance | 1.5 mOhm |
| wire strip length | 7 mm |
technical data DIN EN 61984
| nominal voltage | 90 V |
|---|
classification
| ECLASS 8.1 | contact insert for industrial connectors |
|---|---|
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 122.21kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 45.12kB | |
| UKCA declaration of conformity | - | 39.31kB | |
| Certificate of conformity (ATEX) | - | 134.76kB | |
| Approval DEKRA | - | 1.63MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.85kB | |
| RoHS certificate | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 59.49kB | |
| Customer drawings (TIFF) | - | 57.49kB | TIF |
| Customer drawings (DXF) | - | 2.91MB | DXF |
Retailer
Article number 72.311.1053.9
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer