Back to overview
male insert POW STC 8/24 AF
Article number 72.713.3253.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 72.713.3253.0 |
|---|---|
| article description | male insert POW STC 8/24 AF |
| EAN | 4049088168574 |
| Minimum order quantitiy | 5 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 195 mm |
|---|---|
| width packed | 70 mm |
| height packed | 40 mm |
| gross weight packed | 279.5 g |
| volume packed | 546 ccm |
| net weight single part | 49.79 g |
| volume single part | 109.2 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| pollution degree | 3 |
| suitable for modular version | no |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | crimp |
|---|---|
| number of poles | 8 |
| with wire protection | no |
| protective contact | yes |
technical data UL/CSA
| min. conductor cross section flexible wire | 0.14 mm² |
|---|---|
| max. conductor cross section flexible wire | 4 mm² |
model
| with housing | no |
|---|
contacts
| contact material | see contacts |
|---|---|
| surface | see contacts |
technical data DIN EN 61984
| nominal voltage | 400 V |
|---|---|
| nominal current | 16 A |
| rated impulse voltage | 2.5 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 05.545.7900.8 | male contact 0,14-0,37/26-22 | | |
| 05.545.8800.8 | male contact 1,0/18 | | |
| 05.545.9000.8 | male contact 2,5/14 | | |
| 05.545.9100.8 | male contact 4/12 | | |
| 05.545.8600.8 | male contact 0,5/20 | | |
| 05.545.8700.8 | male contact 0,75/18 | | |
| 05.545.8900.8 | male contact 1,5/16 | | |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 743.72kB | |
| | - | 118.24kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.19kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 56.69kB | |
| | - | 54.65kB | TIF |
| | - | 2.25MB | DXF |
Retailer
Article number 72.713.3253.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer