Back to overview
male insert POW STS 6/6 GC CA AG
Article number 72.215.1253.0
revos POWER 6-/6 pole + ground, male insert 690V/400V/6x40A + 400V/230V/6x16A, screw connection
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 72.215.1253.0 |
|---|---|
| article description | male insert POW STS 6/6 GC CA AG |
| EAN | 4015573226814 |
| Minimum order quantitiy | 10 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 182 mm |
|---|---|
| width packed | 175 mm |
| height packed | 38 mm |
| gross weight packed | 1100 g |
| volume packed | 1210 ccm |
| net weight single part | 107.1 g |
| volume single part | 121 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| size (in accordance with DIN 43880) | 16XL |
| inflammability class of insulation material acc. with UL94 | HB |
| color | grey |
| mating cycles | 200 |
| pollution degree | 3 |
| suitable for modular version | no |
| alternative size | 16 |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | screw connection |
|---|---|
| number of poles | 6 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 6 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 12 |
| with wire protection | yes |
| min. conductor diameter rigid (solid/stranded) | 1 mm² |
| max. conductor diameter rigid (solid/stranded) | 10 mm² |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 40 A |
| nominal current according CSA | 40 A |
| min. conductor cross section flexible wire | 1 mm² |
| max. conductor cross section flexible wire | 10 mm² |
| conductor cross section flexible AWG wire | 16-6 AWG |
model
| with housing | no |
|---|
contacts
| contact material | copper alloy |
|---|---|
| surface | silver-plated |
| contact resistance | 1.5 mOhm |
| wire strip length | 10 mm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| clamping screws | H1/0.5-0.7 Nm |
| ground conductor screws | M5/2.0-2.5 Nm slot |
technical data DIN EN 61984
| nominal voltage | 690 V |
|---|---|
| nominal voltage 2 | 400 V |
| nominal voltage face/ground | 400 V |
| nominal current | 40 A |
| nominal current 2 | 16 A |
| rated impulse voltage | 4 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 3.0 | contact insert for heavy duty connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 72.205.1253.0 | female insert POW BUS 6/6 GC CA AG | | |
| 72.250.1635.2 | hood POW GOT GA 16 M40 69 A2 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 72.55kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 10.29MB | |
| | - | 79.34kB | |
| | - | 40.83kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.88kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 33.07kB | |
| | - | 31.15kB | TIF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 465.90kB | |
| | - | 1.11MB | STP |
| | - | 2.65MB | IGS |
| | - | 2.51kB | JT |
Retailer
Article number 72.215.1253.0
revos POWER 6-/6 pole + ground, male insert 690V/400V/6x40A + 400V/230V/6x16A, screw connection
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer