Back to overview
marking plate WMP 5,10-10 GP
Article number 0G.203.7056.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0G.203.7056.0 |
|---|---|
| article description | marking plate WMP 5,10-10 GP |
| EAN | 4049088730320 |
| Minimum order quantitiy | 22 |
| country of origin | IT |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 70 mm |
| height packed | 65 mm |
| gross weight packed | 167.22 g |
| volume packed | 614.25 ccm |
| net weight single part | 6.1 g |
| volume single part | 27.92 ccm |
| packaging | cardboard |
| packaging quantity | 22 piece(s) |
general
| color | white |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 9.8 mm |
| length | 106 mm |
| material | plastic |
| imprint | none |
| modular spacing | 5.1 mm |
| mounting method | snap-on |
| height | 55.4 mm |
| imprint | none |
general
| color | white |
|---|---|
| marking | ohne Beschriftung |
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 102.20kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.28kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 72.37kB | |
| Customer drawings (TIFF) | - | 70.27kB | TIF |
| Customer drawings (DXF) | - | 2.48MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 196.34kB | |
| CAD STEP data | - | 87.62kB | STP |
| CAD IGES data | - | 386.70kB | IGS |
| CAD JT data | - | 68.94kB | JT |
Retailer
Article number 0G.203.7056.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer