Back to overview
marking strips WML 9.8/60
Article number 0D.202.7281.0
marking strips WML 9.8/60 material plastic, color white, length 60 m, height 15.1 mm, inflammability class of insulation material acc. with ul94 V0
commercial data
|
article number
|
0D.202.7281.0
|
|---|---|
|
article description
|
marking strips WML 9.8/60
|
|
EAN
|
4049088718120
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
CN
|
|
customs tariff number
|
39191080
|
packaging dimensions
|
length packed
|
225 mm
|
|---|---|
|
width packed
|
225 mm
|
|
height packed
|
20 mm
|
|
gross weight packed
|
586.4 g
|
|
volume packed
|
1012.5 ccm
|
|
net weight single part
|
513 g
|
|
volume single part
|
1012.5 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
general
|
color
|
white
|
|---|---|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
9.8 mm
|
|
length
|
230 mm
|
|
material
|
plastic
|
|
height
|
15.1 mm
|
|
halogen free
|
yes
|
general
|
color
|
white
|
|---|
classification
|
ETIM 9.0
|
EC000761
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 108.62kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 58.53kB | |
| Customer drawings (TIFF) | - | 56.50kB | TIF |
| Customer drawings (DXF) | - | 1.50MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 95.66kB | |
| CAD STEP data | - | 8.16kB | STP |
| CAD IGES data | - | 23.46kB | IGS |
| CAD JT data | - | 10.99kB | JT |
Retailer
Article number 0D.202.7281.0
marking strips WML 9.8/60 material plastic, color white, length 60 m, height 15.1 mm, inflammability class of insulation material acc. with ul94 V0