Back to overview
marking tag carrier ZS 0832
Article number 0D.200.7455.0
marking tag carrier ZS 0832 modular spacing 7.8 mm, length 31.5 mm, height 18 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | 0D.200.7455.0 |
|---|---|
| article description | marking tag carrier ZS 0832 |
| EAN | 4049088731549 |
| Minimum order quantitiy | 100 |
| country of origin | CN |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 150 mm |
|---|---|
| width packed | 100 mm |
| height packed | 10 mm |
| gross weight packed | 23.6 g |
| volume packed | 150 ccm |
| net weight single part | 1.13 g |
| volume single part | 11.056 ccm |
| packaging | bag |
| packaging quantity | 20 piece(s) |
general
| color | grey |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| width/grid dimension | 7.8 mm |
| length | 31.5 mm |
| material | plastic |
| modular spacing | 7.8 mm |
| height | 18 mm |
| halogen free | yes |
general
| color | grey |
|---|
classification
| ETIM 9.0 | EC000761 |
|---|
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 0D.202.7381.0 | marking strips WML 7.4/60 | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.15kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.05kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 44.42kB | |
| | - | 42.31kB | TIF |
| | - | 1.09MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 185.39kB | |
| | - | 616.19kB | STP |
| | - | 1.73MB | IGS |
| | - | 366.34kB | JT |
Retailer
Article number 0D.200.7455.0
marking tag carrier ZS 0832 modular spacing 7.8 mm, length 31.5 mm, height 18 mm, material plastic, color grey, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer