Back to overview
marking tag strips BZ/WKF 1,5
NO LONGER AVAILABLE
Article number 04.243.2053.0
Marking tag strips for DIN rail terminal blocks type WKF 1,5, 10 tags per strip, color: blue, unmarked, markable with Wieplot plotter-system
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 04.243.2053.0 |
|---|---|
| article description | marking tag strips BZ/WKF 1,5 |
| EAN | 4015573732087 |
| Minimum order quantitiy | 100 |
| country of origin | DE |
| customs tariff number | 39269097 |
packaging dimensions
| length packed | 200 mm |
|---|---|
| width packed | 140 mm |
| height packed | 30 mm |
| gross weight packed | 91.9 g |
| volume packed | 840 ccm |
| net weight single part | 0.89 g |
| volume single part | 8.4 ccm |
| packaging | bag |
| packaging quantity | 100 piece(s) |
general
| color | white |
|---|
general
| color | white |
|---|---|
| type of marking accessories | Bezeichnungsschilderstreifen |
classification
| ETIM 5.0 | labelling for terminal block |
|---|---|
| ECLASS 8.1 | labelling for terminal block |
| ETIM 4.0 | labelling for terminal block |
| ETIM 3.0 | labelling for terminal block |
| ETIM 6.0 | EC000761 |
| ETIM 7.0 | EC000761 |
| ECLASS 11 | 27281101 |
| ETIM 8.0 | EC000761 |
| ETIM 9.0 | EC000761 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 78.18kB | |
| | - | 458.00B | HTM |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.95kB | |
| | - | 48.94kB | TIF |
| | - | 2.21MB | DXF |
Retailer
NO LONGER AVAILABLE
Article number 04.243.2053.0
Marking tag strips for DIN rail terminal blocks type WKF 1,5, 10 tags per strip, color: blue, unmarked, markable with Wieplot plotter-system
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer