Back to overview
modular insert FLE STC 2 35 1
Article number 78.016.0253.0
Modular connector system 2 pole male insert, 1000V/150A, crimp connection, turned contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 78.016.0253.0 |
|---|---|
| article description | modular insert FLE STC 2 35 1 |
| EAN | 4049088256318 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 145 mm |
| height packed | 45 mm |
| gross weight packed | 134.65 g |
| volume packed | 1320 ccm |
| net weight single part | 12.99 g |
| volume single part | 133.763 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| color | black |
| mating cycles | 500 |
| pollution degree | 3 |
| suitable for modular version | yes |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
connection data
| connection type | screw connection |
|---|---|
| number of poles | 2 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 2 |
| with wire protection | no |
| min. conductor diameter rigid (solid/stranded) | 16 mm² |
| max. conductor diameter rigid (solid/stranded) | 32 mm² |
| protective contact | no |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 150 A |
| nominal current according CSA | 150 A |
| min. conductor cross section flexible wire | 16 mm² |
| max. conductor cross section flexible wire | 32 mm² |
| conductor cross section flexible AWG wire | 6-2 AWG |
model
| with housing | no |
|---|
contacts
| contact material | copper alloy |
|---|---|
| surface | silver-plated |
| contact resistance | 2 mOhm |
| wire strip length | 15 mm |
screws head design/recomm. Torque
| clamping screws | M6/2.5 Nm slot |
|---|
technical data DIN EN 61984
| nominal voltage | 1000 V |
|---|---|
| nominal voltage face/ground | 1000 V |
| nominal current | 82 A |
| nominal current 2 | 150 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 3.0 | contact insert for heavy duty connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 117.02kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 233.65kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 62.14kB | |
| | - | 59.87kB | TIF |
| | - | 2.58MB | DXF |
| | - | 8.57kB | JPG |
Retailer
Article number 78.016.0253.0
Modular connector system 2 pole male insert, 1000V/150A, crimp connection, turned contacts
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer