Back to overview
multipole adapter BAS SAF KL 16 2,5 50
Article number 70.111.1653.0
Multipole adapter revos BASIC 500V/16A spring clamp connection 16 pole + ground, short design, male insert, ground left
commercial data
|
article number
|
70.111.1653.0
|
|---|---|
|
article description
|
multipole adapter BAS SAF KL 16 2,5 50
|
|
EAN
|
4015573607989
|
|
Minimum order quantitiy
|
50
|
|
country of origin
|
DE
|
|
customs tariff number
|
85366990
|
packaging dimensions
|
length packed
|
176 mm
|
|---|---|
|
width packed
|
124 mm
|
|
height packed
|
137 mm
|
|
gross weight packed
|
1439 g
|
|
volume packed
|
2990 ccm
|
|
net weight single part
|
134.9 g
|
|
volume single part
|
299 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
10 piece(s)
|
certificates / approvals
general
|
model
|
pin insert
|
|---|---|
|
size (in accordance with DIN 43880)
|
16
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
color
|
grey
|
|
pollution degree
|
3
|
|
operating temperature range min.
|
-40 °C
|
|
operating temperature range max.
|
120 °C
|
|
suitable for modular version
|
no
|
connection data
|
connection type
|
spring clamp connection
|
|---|---|
|
number of poles
|
16
|
|
plus switching contacts
|
0
|
|
number of pole for rated current 2
|
0
|
|
number of pole for rated current 3
|
0
|
|
total number of poles (without ground contact)
|
16
|
|
with wire protection
|
yes
|
|
Leiterquerschnitt starr (ein-/mehrdrähtig) Min.
|
0.5 mm²
|
|
Leiterquerschnitt starr (ein-/mehrdrähtig) Max.
|
2.5 mm²
|
|
protective contact
|
yes
|
technical data UL/CSA
|
nominal voltage according to UL/CSA
|
600 V
|
|---|---|
|
nominal current according UL
|
16 A
|
|
nominal current according CSA
|
16 A
|
|
min. conductor cross section flexible wire
|
0.5 mm²
|
|
max. conductor cross section flexible wire
|
2.5 mm²
|
|
conductor cross section flexible AWG wire
|
20-12 AWG
|
model
|
with housing
|
no
|
|---|---|
|
construction type
|
short design (4 marking fields)
|
|
position of protective conductor
|
left
|
contacts
|
contact material
|
copper alloy
|
|---|---|
|
surface
|
silver-plated
|
|
wire strip length
|
9 mm
|
|
contact resistance
|
3 mOhm
|
screws head design/recomm. Torque
|
mounting screws
|
H1/0.5-0.7 Nm
|
|---|---|
|
ground conductor screws
|
H2/1.2-1.6 Nm
|
technical data DIN EN 61984
|
nominal voltage
|
500 V
|
|---|---|
|
nominal voltage face/ground
|
500 V
|
|
nominal current
|
16 A
|
|
rated impulse voltage
|
6 kV
|
classification
|
ETIM 5.0
|
contact insert for industrial connectors
|
|---|---|
|
ECLASS 8.1
|
contact insert for industrial connectors
|
|
ETIM 4.0
|
contact insert for industrial connectors
|
|
ETIM 3.0
|
contact insert for heavy duty connectors
|
|
ETIM 6.0
|
EC000438
|
|
ETIM 7.0
|
EC000438
|
|
ECLASS 11
|
27440205
|
|
ETIM 8.0
|
EC000438
|
|
ETIM 9.0
|
EC000438
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.502.4000.0 | screwdriver DIN 5264 A 0,6 x 3,5 |
|
|
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 52.11kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 45.12kB | |
|
|
- | 39.31kB | |
|
|
- | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 36.71kB | |
|
|
- | 34.74kB | TIF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 567.78kB | |
|
|
- | 9.87MB | STP |
|
|
- | 19.33MB | IGS |
|
|
- | 1.49MB | JT |
Retailer
Article number 70.111.1653.0
Multipole adapter revos BASIC 500V/16A spring clamp connection 16 pole + ground, short design, male insert, ground left