Back to overview
multipole adapter BAS SAF KR 16 2,5 50
Article number 70.116.1653.0
Multipole adapter revos BASIC 500V/16A spring clamp connection 16 pole + ground, short design, male insert, ground right
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Fits with
Downloads
Retailer
commercial data
| article number | 70.116.1653.0 |
|---|---|
| article description | multipole adapter BAS SAF KR 16 2,5 50 |
| EAN | 4015573608993 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 1420 g |
| volume packed | 2990 ccm |
| net weight single part | 134.9 g |
| volume single part | 299 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
certificates / approvals
general
| model | pin insert |
|---|---|
| size (in accordance with DIN 43880) | 16 |
| inflammability class of insulation material acc. with UL94 | V0 |
| color | grey |
| pollution degree | 3 |
| operating temperature range min. | -40 °C |
| operating temperature range max. | 120 °C |
| suitable for modular version | no |
connection data
| connection type | spring clamp connection |
|---|---|
| number of poles | 16 |
| plus switching contacts | 0 |
| number of pole for rated current 2 | 0 |
| number of pole for rated current 3 | 0 |
| total number of poles (without ground contact) | 16 |
| with wire protection | yes |
| Leiterquerschnitt starr (ein-/mehrdrähtig) Min. | 0.5 mm² |
| Leiterquerschnitt starr (ein-/mehrdrähtig) Max. | 2.5 mm² |
| protective contact | yes |
technical data UL/CSA
| nominal voltage according to UL/CSA | 600 V |
|---|---|
| nominal current according UL | 16 A |
| nominal current according CSA | 16 A |
| min. conductor cross section flexible wire | 0.5 mm² |
| max. conductor cross section flexible wire | 2.5 mm² |
| conductor cross section flexible AWG wire | 20-12 AWG |
model
| with housing | no |
|---|---|
| construction type | short design (4 marking fields) |
| position of protective conductor | right |
contacts
| contact material | copper alloy |
|---|---|
| surface | silver-plated |
| wire strip length | 9 mm |
| contact resistance | 3 mOhm |
screws head design/recomm. Torque
| mounting screws | H1/0.5-0.7 Nm |
|---|---|
| ground conductor screws | H2/1.2-1.6 Nm |
technical data DIN EN 61984
| nominal voltage | 500 V |
|---|---|
| nominal voltage face/ground | 500 V |
| nominal current | 16 A |
| rated impulse voltage | 6 kV |
classification
| ETIM 5.0 | contact insert for industrial connectors |
|---|---|
| ECLASS 8.1 | contact insert for industrial connectors |
| ETIM 4.0 | contact insert for industrial connectors |
| ETIM 3.0 | contact insert for heavy duty connectors |
| ETIM 6.0 | EC000438 |
| ETIM 7.0 | EC000438 |
| ECLASS 11 | 27440205 |
| ETIM 8.0 | EC000438 |
| ETIM 9.0 | EC000438 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 06.502.4000.0 | screwdriver DIN 5264 A 0,6 x 3,5 | | |
Fits with
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 82.28kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 45.12kB | |
| | - | 39.31kB | |
| | - | 524.52kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.85kB | |
| | - | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 36.60kB | TIF |
| | - | 38.57kB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 502.97kB | |
| | - | 9.88MB | STP |
| | - | 19.33MB | IGS |
| | - | 1.49MB | JT |
Retailer
Article number 70.116.1653.0
Multipole adapter revos BASIC 500V/16A spring clamp connection 16 pole + ground, short design, male insert, ground right
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer