Back to overview
partition TW 001 WTN
Article number 0D.S04.1055.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 0.8 mm, length 15.8 mm, color grey
commercial data
|
article number
|
0D.S04.1055.9
|
|---|---|
|
article description
|
partition TW 001 WTN
|
|
EAN
|
4049088723032
|
|
Minimum order quantitiy
|
100
|
|
country of origin
|
CN
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
100 mm
|
|---|---|
|
width packed
|
70 mm
|
|
height packed
|
10 mm
|
|
gross weight packed
|
2.6 g
|
|
volume packed
|
70 ccm
|
|
net weight single part
|
0.16 g
|
|
volume single part
|
5.67 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
color
|
grey
|
|---|---|
|
type of end plate
|
no
|
|
thickness
|
0.8 mm
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
width/grid dimension
|
0.8 mm
|
|
length
|
15.8 mm
|
|
material
|
plastic
|
|
mounting method
|
DIN rail (top hat rail)
|
|
height
|
16 mm
|
|
halogen free
|
yes
|
classification
|
ETIM 9.0
|
EC000886
|
|---|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 81.22kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.95kB | |
| RoHS certificate | - | 197.27kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 43.12kB | |
| Customer drawings (TIFF) | - | 41.24kB | TIF |
| Customer drawings (DXF) | - | 0.98MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 202.04kB | |
| CAD STEP data | - | 271.45kB | STP |
| CAD IGES data | - | 607.71kB | IGS |
| CAD JT data | - | 128.40kB | JT |
Retailer
Article number 0D.S04.1055.9
partition inflammability class of insulation material acc. with ul94 V0, type of end plate no, thickness 0.8 mm, length 15.8 mm, color grey