Back to overview
partition TW WT 4... GR
NO LONGER AVAILABLE
Article number 07.313.2855.0
Partition for DIN rail terminal blocks type WT 16, grey
commercial data
|
article number
|
07.313.2855.0
|
|---|---|
|
article description
|
partition TW WT 4... GR
|
|
EAN
|
4049088168062
|
|
Minimum order quantitiy
|
10
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389099
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
5.439 g
|
|
volume single part
|
28.8 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
10 piece(s)
|
general
|
color
|
grey
|
|---|---|
|
type of end plate
|
no
|
|
type of partition
|
yes
|
|
thickness
|
2 mm
|
|
snap in
|
yes
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
length
|
78.5 mm
|
classification
|
ETIM 5.0
|
endplate and partition plate
|
|---|---|
|
ECLASS 8.1
|
endplate and partition plate
|
|
ETIM 4.0
|
endplate and partition plate
|
|
ETIM 3.0
|
endplate and partition plate
|
|
ETIM 6.0
|
EC000886
|
|
ETIM 7.0
|
EC000886
|
|
ECLASS 11
|
27141133
|
|
ETIM 8.0
|
EC000886
|
|
ETIM 9.0
|
EC000886
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 104.38kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 70.09kB | |
| Customer drawings (TIFF) | - | 68.13kB | TIF |
| Customer drawings (DXF) | - | 2.19MB | DXF |
Retailer
NO LONGER AVAILABLE
Article number 07.313.2855.0
Partition for DIN rail terminal blocks type WT 16, grey