Back to overview
patch-cables MOD ZBH RJ45 3,0 m
DISCONTINUATION - LAST ORDER
Article number 78.999.4400.0
commercial data
|
article number
|
78.999.4400.0
|
|---|---|
|
article description
|
patch-cables MOD ZBH RJ45 3,0 m
|
|
EAN
|
4049088564437
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
HU
|
|
customs tariff number
|
85444210
|
packaging dimensions
|
length packed
|
220 mm
|
|---|---|
|
width packed
|
220 mm
|
|
height packed
|
3 mm
|
|
gross weight packed
|
145 g
|
|
volume packed
|
145 ccm
|
|
net weight single part
|
126.71 g
|
|
volume single part
|
145 ccm
|
|
packaging
|
bag
|
|
packaging quantity
|
1 piece(s)
|
classification
|
ETIM 5.0
|
patch cord copper (twisted pair) industry
|
|---|---|
|
ECLASS 8.1
|
patch cord copper (twisted pair) industry
|
|
ETIM 4.0
|
patch cord copper (twisted pair) industry
|
|
ETIM 6.0
|
EC002599
|
|
ETIM 7.0
|
EC002599
|
|
ECLASS 11
|
27060308
|
|
ETIM 8.0
|
EC002599
|
|
ETIM 9.0
|
EC002599
|
product compliance
|
ROHS conformity status
|
compliant
|
|---|---|
|
REACH-SVHC conformity status
|
compliant
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 97.99kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB | |
| RoHS certificate | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 41.84MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 64.23kB | |
| Customer drawings (TIFF) | - | 62.17kB | TIF |
| Customer drawings (DXF) | - | 1.18MB | DXF |
| Product group images | - | 8.57kB | JPG |
Retailer
DISCONTINUATION - LAST ORDER
Article number 78.999.4400.0