Back to overview
PCB pin header 8113 S / 4 W OB OF
Article number 99.264.9996.0
PCB pin header, connection method depends on used socket part , 4 poles, pitch: 5 mm, type of packing: carton, color: grey
commercial data
|
article number
|
99.264.9996.0
|
|---|---|
|
article description
|
PCB pin header 8113 S / 4 W OB OF
|
|
EAN
|
4015573287181
|
|
Minimum order quantitiy
|
500
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
105 mm
|
|---|---|
|
width packed
|
58 mm
|
|
height packed
|
68 mm
|
|
gross weight packed
|
91.4 g
|
|
volume packed
|
414 ccm
|
|
net weight single part
|
1.32 g
|
|
volume single part
|
8.28 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
50 piece(s)
|
certificates / approvals
general
|
modular spacing
|
5 mm
|
|---|---|
|
soldering process
|
wave soldering
|
|
number of poles
|
4
|
|
number of levels
|
1
|
|
marking
|
no
|
|
fastening
|
none
|
|
mating direction towards (circuit) board
|
180°
|
|
packaging
|
carton
|
technical data
|
rated current
|
12 A
|
|---|---|
|
overvoltage category I
|
1000 V
|
|
overvoltage category II
|
400 V
|
|
overvoltage category III
|
250 V
|
|
rated impulse voltage
|
4 kV
|
technical data UL/CSA
|
voltage UL
|
300 V
|
|---|---|
|
current field wiring
|
15 A
|
|
current factory wiring
|
15 A
|
|
voltage CSA
|
300 V
|
|
current CSA
|
15 A
|
other
|
type of insulation material
|
thermoplastic
|
|---|---|
|
color
|
grey
|
|
height
|
8.4 mm
|
|
length
|
21.4 mm
|
|
depth
|
12 mm
|
|
material contact base
|
CuZn
|
|
material contact surface
|
Sn
|
classification
|
ETIM 5.0
|
printed circuit board connector
|
|---|---|
|
ECLASS 8.1
|
printed circuit board connector
|
|
ETIM 4.0
|
printed circuit board connector
|
|
ETIM 6.0
|
EC002637
|
|
ETIM 7.0
|
EC002637
|
|
ECLASS 11
|
27460201
|
|
ETIM 8.0
|
EC002637
|
|
ETIM 9.0
|
EC002637
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.326.3453.0 | PCB connector 8113 B / 4 VL OB |
|
|
| 25.325.3453.0 | PCB connector 8113 B / 4 VR OB |
|
|
| 25.325.0453.0 | PCB connector 8113 B / 4 VR |
|
|
| 25.320.3453.0 | PCB connector 8113 B / 4 OB |
|
|
| 25.820.3453.0 | PCB connector 8113 BFK / 4 TOP OB |
|
|
| 25.326.0453.0 | PCB connector 8113 B / 4 VL |
|
|
| 01.060.3453.0 | PCB connector 8113 BK / 4 OB |
|
|
| 25.320.0453.0 | PCB connector 8113 B / 4 |
|
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 54.50kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 42.75kB | |
|
|
- | 37.67kB | |
|
|
- | 71.11kB | |
|
|
- | 76.90kB | |
|
|
- | 1.36MB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.85kB | |
|
|
- | 197.87kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 55.65kB | JPG |
Retailer
Article number 99.264.9996.0
PCB pin header, connection method depends on used socket part , 4 poles, pitch: 5 mm, type of packing: carton, color: grey