Back to overview
PCB pin header 8113 S / 6 W OB
Article number 25.332.3653.0
PCB pin header, connection method depends on used socket part , 6 poles, pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Fits with
Downloads
Retailer
commercial data
| article number | 25.332.3653.0 |
|---|---|
| article description | PCB pin header 8113 S / 6 W OB |
| EAN | 4015573187016 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85366930 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 68 mm |
| height packed | 68 mm |
| gross weight packed | 129.45 g |
| volume packed | 481 ccm |
| net weight single part | 2.18 g |
| volume single part | 9.62 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| modular spacing | 5 mm |
|---|---|
| connection type | soldering connection |
| soldering process | wave soldering |
| number of poles | 6 |
| number of levels | 1 |
| integrated test socket | no |
| insulation plate | no |
| retaining pins | no |
| marking | no |
| fastening | none |
| mating direction towards (circuit) board | 180° |
| packaging | carton |
technical data
| rated current | 12 A |
|---|---|
| overvoltage category I | 1000 V |
| overvoltage category II | 400 V |
| overvoltage category III | 250 V |
| rated impulse voltage | 4 kV |
connection data
| connection type | soldering connection |
|---|
technical data UL/CSA
| voltage UL | 300 V |
|---|---|
| current field wiring | 15 A |
| current factory wiring | 15 A |
| voltage CSA | 300 V |
| current CSA | 15 A |
other
| type of insulation material | thermoplastic |
|---|---|
| color | grey |
| height | 8.4 mm |
| length | 31.4 mm |
| depth | 12 mm |
| material contact base | CuZn |
| material contact surface | Sn |
classification
| ETIM 5.0 | printed circuit board connector |
|---|---|
| ECLASS 8.1 | printed circuit board connector |
| ETIM 4.0 | printed circuit board connector |
| ETIM 6.0 | EC002637 |
| ETIM 7.0 | EC002637 |
| ECLASS 11 | 27460201 |
| ETIM 8.0 | EC002637 |
| ETIM 9.0 | EC002637 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.820.3653.0 | PCB connector 8113 BFK / 6 TOP OB | | |
| 01.060.3653.0 | PCB connector 8113 BK / 6 OB | | |
| 25.820.0653.0 | PCB connector 8113 BFK / 6 TOP | | |
| 25.325.3653.0 | PCB connector 8113 B / 6 VR OB | | |
| 25.326.3653.0 | PCB connector 8113 B / 6 VL OB | | |
| 25.326.0653.0 | PCB connector 8113 B / 6 VL | | |
| 01.060.0653.0 | PCB connector 8113 BK / 6 | | |
| 25.320.3653.0 | PCB connector 8113 B / 6 OB | | |
| 25.325.0653.0 | PCB connector 8113 B / 6 VR | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 120.65kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 42.75kB | |
| | - | 37.67kB | |
| | - | 91.69kB | |
| | - | 1.36MB | |
| | - | 71.11kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.84kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 80.47kB | |
| | - | 78.27kB | TIF |
| | - | 20.27kB | TIF |
| | - | 22.04kB | |
| | - | 17.05kB | |
| | - | 3.10MB | DXF |
| | - | 55.65kB | JPG |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 83.92kB | |
| | - | 283.90kB | STP |
| | - | 579.93kB | IGS |
| | - | 115.09kB | JT |
Retailer
Article number 25.332.3653.0
PCB pin header, connection method depends on used socket part , 6 poles, pitch: 5 mm, type of packing: carton, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer