Back to overview
PCB pin header 8113 SEG/11/22 W OB
NO LONGER AVAILABLE
Article number 27.336.1153.0
PCB pin header, 11 poles, pitch: 5 mm, type of packing: carton, color: grey
commercial data
|
article number
|
27.336.1153.0
|
|---|---|
|
article description
|
PCB pin header 8113 SEG/11/22 W OB
|
|
EAN
|
4015573999091
|
|
Minimum order quantitiy
|
50
|
|
country of origin
|
DE
|
|
customs tariff number
|
85369010
|
packaging dimensions
|
length packed
|
0 mm
|
|---|---|
|
width packed
|
0 mm
|
|
height packed
|
0 mm
|
|
gross weight packed
|
0 g
|
|
volume packed
|
0 ccm
|
|
net weight single part
|
0 kg
|
|
volume single part
|
0 ccm
|
certificates / approvals
general
|
modular spacing
|
5 mm
|
|---|---|
|
soldering process
|
wave soldering
|
|
number of poles
|
22
|
|
number of levels
|
2
|
|
marking
|
no
|
|
fastening
|
none
|
|
mating direction towards (circuit) board
|
180°
|
|
packaging
|
carton
|
technical data
|
rated current
|
10 A
|
|---|---|
|
overvoltage category I
|
400 V
|
|
overvoltage category II
|
400 V
|
|
overvoltage category III
|
250 V
|
|
rated impulse voltage
|
4 kV
|
technical data UL/CSA
|
voltage UL
|
300 V
|
|---|---|
|
current field wiring
|
10 A
|
|
current factory wiring
|
10 A
|
|
voltage CSA
|
300 V
|
|
current CSA
|
10 A
|
other
|
type of insulation material
|
thermoplastic
|
|---|---|
|
color
|
grey
|
|
height
|
22 mm
|
|
length
|
57 mm
|
|
depth
|
28.5 mm
|
|
material contact base
|
CuSn
|
|
material contact surface
|
Sn
|
classification
|
ETIM 5.0
|
printed circuit board connector
|
|---|---|
|
ECLASS 8.1
|
printed circuit board connector
|
|
ETIM 4.0
|
printed circuit board connector
|
|
ETIM 6.0
|
EC002637
|
|
ETIM 7.0
|
EC002637
|
|
ECLASS 11
|
27460202
|
|
ETIM 8.0
|
EC002637
|
|
ETIM 9.0
|
EC002637
|
Fits with
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 25.326.4153.0 | PCB connector 8113 B / 11 VL OB |
|
|
| 01.060.4153.0 | PCB connector 8113 BK / 11 OB |
|
|
| 25.820.1153.0 | PCB connector 8113 BFK /11 TOP |
|
|
| 25.820.4153.0 | PCB connector 8113 BFK /11 TOP OB |
|
|
| 01.060.1153.0 | PCB connector 8113 BK / 11 |
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 139.14kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 36.64kB | |
|
|
- | 71.11kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 10.06MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 111.92kB | |
|
|
- | 109.64kB | TIF |
|
|
- | 31.80kB | TIF |
|
|
- | 33.69kB | |
|
|
- | 18.09kB | |
|
|
- | 340.34kB | DXF |
|
|
- | 55.65kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number 27.336.1153.0
PCB pin header, 11 poles, pitch: 5 mm, type of packing: carton, color: grey