Back to overview
PLC communication module SP-EN-ETC
Article number R1.190.0160.0
samosPRO-Gateway for EtherCAT
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | R1.190.0160.0 |
|---|---|
| article description | PLC communication module SP-EN-ETC |
| EAN | 4049088115950 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85371091 |
packaging dimensions
| length packed | 167 mm |
|---|---|
| width packed | 142 mm |
| height packed | 32 mm |
| gross weight packed | 180 g |
| volume packed | 758 ccm |
| net weight single part | 126 g |
| volume single part | 758 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| suitable for safety functions | no |
|---|---|
| number of HW-interfaces industrial Ethernet | 1 |
| number of HW-interfaces USB | 0 |
| supporting PROFIBUS protocol | no |
| supporting CAN protocol | no |
| supporting MODBUS protocol | no |
| potential separation | yes |
| type of data transmission | serial |
other
| number of HW-interfaces RS232 | 0 |
|---|---|
| number of HW-interfaces other | 0 |
| supports protocol other bus systems | yes |
dimensions
| width | 22.5 mm |
|---|---|
| depth | 121 mm |
| height | 96.5 mm |
classification
| ETIM 5.0 | PLC communication module |
|---|---|
| ECLASS 8.1 | PLC communication module |
| ETIM 4.0 | PLC communication module |
| ETIM 3.0 | PLC communication module |
| ETIM 6.0 | EC001423 |
| ETIM 7.0 | EC001423 |
| ECLASS 11 | 27242208 |
| ETIM 8.0 | EC001423 |
| ETIM 9.0 | EC001423 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-7(c)I , III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.209.9999.9 | safety plug set push in SAFETY PUSH IN SET | | |
| 99.208.9999.9 | PCB connector SAFETY SCHRAUBKL.SET | | |
| R1.190.1010.0 | samosPRO SP-CABLE-USB1 | | |
| 56.202.8055.0 | initiator terminal WTP 1,5 I/O-3 | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 100.37kB | |
| | - | 34.29kB | ZIP |
| | - | 6.32MB | |
| | - | 572.13kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.65MB | |
| | - | 4.74MB | |
| | - | 304.36kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.82kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.91kB | |
| | - | 48.73kB | TIF |
| | - | 2.19MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 230.62kB | |
| | - | 1.19MB | STP |
| | - | 1.74MB | IGS |
| | - | 558.50kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
| | - | 427.42kB | EDZ |
| | - | 286.00B | HTM |
| | - | 3.22kB | ZIP |
Retailer
Article number R1.190.0160.0
samosPRO-Gateway for EtherCAT
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer