plug-in terminal WTN 1.5 PG02
plug-in terminal WTN 1.5 PG02 rated voltage 630 V, rated current 18 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 2,5mm², mounting method DIN rail (top hat rail), color green, width/grid dimension 18 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes
|
article number
|
0D.S92.2255.7
|
|---|---|
|
article description
|
plug-in terminal WTN 1.5 PG02
|
|
EAN
|
4049088724114
|
|
Minimum order quantitiy
|
200
|
|
country of origin
|
CN
|
|
customs tariff number
|
85366990
|
|
length packed
|
135 mm
|
|---|---|
|
width packed
|
105 mm
|
|
height packed
|
78 mm
|
|
gross weight packed
|
611 g
|
|
volume packed
|
1106 ccm
|
|
net weight single part
|
2.81 g
|
|
volume single part
|
5.53 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
200 piece(s)
|
|
nominal cross section
|
1.5 mm²
|
|---|---|
|
color
|
green
|
|
number of levels
|
1
|
|
number of clamp positions per level
|
2
|
|
width/grid dimension
|
18 mm
|
|
insulating housing
|
PA
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
mounting method
|
DIN rail (top hat rail)
|
|
terminal blocks for electrical installations
|
yes
|
|
connection type
|
screw connection
|
|
number of clamp positions per level
|
2
|
|
mounting method
|
DIN rail (top hat rail)
|
|
inflammability class of insulation material acc. with UL94
|
V0
|
|
terminal blocks for electrical installations
|
yes
|
|
halogen free
|
yes
|
|
rated current
|
18 A
|
|---|---|
|
rated voltage
|
630 V
|
|
rated impulse voltage
|
4 kV
|
|
length
|
5.08 mm
|
|
width
|
10.16 mm
|
|
height
|
15 mm
|
|
operating temperature
|
bis °C
|
|
connection type
|
screw connection
|
|---|---|
|
connection type 1
|
screw connection
|
|
minimum cross section solid
|
0.2 mm²
|
|
maximum cross section solid
|
2.5 mm²
|
|
minimum cross section fine stranded
|
0.2 mm²
|
|
maximum cross section fine stranded
|
2.5 mm²
|
|
minumum conductor cross section (flex., stranded) with cable end sleeve
|
0.25 mm²
|
|
maximum conductor cross section (flex., stranded) with cable end sleeve
|
2.5 mm²
|
|
wire strip length
|
8 mm
|
|
torque conductor mounting
|
0.5 Nm
|
|
cross section UL
|
28-12 AWG
|
|---|---|
|
voltage UL
|
300 V
|
|
current factory wiring
|
15 A
|
|
current field wiring
|
20 A
|
|
cross section CSA
|
28-12 AWG
|
|
voltage CSA
|
300 V
|
|
current CSA
|
15 A
|
|
ETIM 9.0
|
EC000897
|
|---|
|
REACH-SVHC conformity status
|
compliant
|
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 99.14kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| EC declaration of conformity | - | 128.04kB | |
| UKCA declaration of conformity | - | 195.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 196.96kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Customer drawings | - | 54.67kB | |
| Customer drawings (TIFF) | - | 52.66kB | TIF |
| Customer drawings (DXF) | - | 1.08MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| 3D product images | - | 428.20kB | |
| CAD STEP data | - | 512.31kB | STP |
| CAD IGES data | - | 1.34MB | IGS |
| CAD JT data | - | 271.54kB | JT |
Retailer
plug-in terminal WTN 1.5 PG02 rated voltage 630 V, rated current 18 A, screw connection, number of levels 1, number of clamp positions per level 2, nominal cross section 1.5 mm², connectable conductor cross section fine stranded without cable end sleeve 0,2mm² - 2,5mm², mounting method DIN rail (top hat rail), color green, width/grid dimension 18 mm, inflammability class of insulation material acc. with ul94 V0, terminal blocks for electrical installations yes