Back to overview
power supply unit 15094 12V NETZTEIL V3
NO LONGER AVAILABLE
Article number F0.000.0037.7
wienet wall plug transformer for V3-Router 12 V DC
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | F0.000.0037.7 |
|---|---|
| article description | power supply unit 15094 12V NETZTEIL V3 |
| EAN | 4049088333002 |
| Minimum order quantitiy | 1 |
| country of origin | CZ |
| customs tariff number | 85044095 |
packaging dimensions
| length packed | 115 mm |
|---|---|
| width packed | 85 mm |
| height packed | 55 mm |
| gross weight packed | 100 g |
| volume packed | 537.625 ccm |
| net weight single part | 80 g |
| volume single part | 537.625 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | power supply for bus system |
|---|---|
| ECLASS 8.1 | power supply for bus system |
| ETIM 4.0 | power supply for bus system |
| ETIM 6.0 | EC000675 |
| ETIM 7.0 | EC000675 |
| ECLASS 11 | 27143114 |
| ETIM 8.0 | EC000675 |
| ETIM 9.0 | EC000675 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.09kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 26.08kB | JPG |
Retailer
NO LONGER AVAILABLE
Article number F0.000.0037.7
wienet wall plug transformer for V3-Router 12 V DC
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer