Safety switches with separate actuator

sensorPRO safety switches with separate actuators monitor movable guards, doors and covers using a mechanically actuated switching principle. Compact, robust housings and a range of actuator designs support reliable guard monitoring, flexible mounting and use under demanding production conditions.

Overview
Products

RUGGED, ECONOMIC + FLEXIBLE SAFETY SWITCHES

sensor PRO Safety Switches with separate actuator are characterized by a compact and robust design, which allows space-saving installation and use under harsh production conditions. Thanks to various designs and different actuators they are suitable for the reliable protection of any protective guards, doors or covers.

CHARACTERISTICS OF THE SENSOR PRO SAFETY SWITCHES WITH SEPARATE ACTUATOR

  • Horizontal and vertical actuation possible 
  • Various actuators available
  • High retaining force
  • Variants with small or compact dimensions 
  • Robust design

ADVANTAGES OF THE SAFETY SWICHTES WITH SEPARATE ACTUATOR

  • Complete flexibility in use and installation
  • Easy adjustment due to actuators that are suitable for any guard, door or cover
  • Machine reliability, even when exposed to shock and vibration
  • Space-saving and easy mounting
  • Reliable use in harsh environments

SAFETY SWITCHES WITH SEPARATE ACTUATOR

VARIANTS

sensor Pro safety switches with separate actuator are available in different designs to allow fully flexiblity for mounting mounting flexibility.

Slim design

Slim design for applications which require space-saving mounting.

view product

Standard design

Standard design for applications which demand flexibility in actuation and/or an additional signaling contact.

view product

Compact design

Compact design for applications which have limited mounting-space and require horizontal or vertical actuation.

view product

actuators

In addtion various actuators are available to suit applications for any cover, guard or door.

view products

Integrating sensor technology correctly

download our guide for free!

DOWNLOADS

Safety - Catalog

0860.1 | 17 MB

Safety Service - Machine Safety

0875.1 | 477 KB

SISTEMA Library

35 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call

Our eShop has moved

Our website and eShop are now combined on one platform. Product information and shop features are now available directly here. Use the search or select a product category.

Already have a customer account? Please follow the instructions when signing in.

Need assistance? Contact our eShop support team by email at ebusiness@wieland-electric.com.

×