EN | International
  • International | English
  • Česko | Čeština
Contact
  • International | English
  • Česko | Čeština
Products
Back Products Electrical installation Connection technology Safety technology Electronic + Interface Best Choice
Industries
Back Industries All Industries Building Technology Lighting Technology Machine Building Wind Power Horticulture EV Charging PREFAB
Support
Back Support Service Find a Distributor Services for machine safety Software & Apps Infoportal Product Security (PSIRT) Downloads
Training
Back Training Seminars Webinars Whitepaper Inhouse Trainings
Company
Back Company About us Purchasing & Quality News Credentials
Career
Back Career Wieland as an Employer Pupils Students Graduates Experienced Professionals

Safety light curtains – Type 4

SLC4 Type 4 safety light curtains provide finger, hand and access protection at machines. Base and Standard Muting variants support both standard safeguarding tasks and more complex applications with muting, while the robust system design helps maintain high machine availability.

Safety Light Curtains Type 4

Hazardous points of operation and access to machines must be efficiently and ergocomically monitored, especially in production processes that requires frequent intervention. SLC4 from Wieland Electric provide a highly reliable and easy to use solution for these applications.

Features of the SLC4
Safety Light Curtains 

  • Configuration without software
  • Zero dead zone
  • All models are based on the same platform
  • Cleary visible LEDs for on-site diagnostic and easy alignment
  • Protective field heights from 300 up to 2100 mm

Benefits OF THE SLC4
Safety Light Curtains 

  • Easy and fast installation without programming. Plug&Play for Base models.
  • Space saving installation and flexible integration in the machine
  • Easy replacement without design changes + reduced number of required accessories
  • Fast on-site diagnostic to reduce downtimes of the machine
  • Suitable variant for almost any application

RELIABLE AND COST-EFFICIENT FINGER AND HAND PROTECTION

Variants OF THE SLC4
Safety Light Curtains 

SLC4 safety light curtains from Wieland Electric are available as base and standard muting variants and offer functions that are perfectly suited to your different applications. As all variants are based on the same platform, the SLC4 safety light curtains can be easily interchanged, e.g. for customisation or retrofitting on machines.

Sicherheits-Lichtgitter mit Muting Funktion

COMPARISON OF OUR SAFETY LIGHT CURTAINS

SLC4 Base
SLC4 Standard Muting
FUNKTIONEN
LED Display
Automatic Start
Manual start / restart interlock
Muting
Cascading
External Device Monitoring (EDM)
Anti-interference coding
Configuration

By Dip-Switch

Safety Light Curtians
SLC4 Base 

  • Suitable for finger and hand protection
  • Easy installation (Plug&Play - use without configuration)
  • Type 4/ PL e/ SIL 3

Shop SLC4 BASe

Safety Light Curtians 
SLC4 Standard Muting

  • Suitable for finger and hand protection with muting functions
  • Easy commissioning and parameterization due to dip-switches
  • Type 4/ PL e/ SIL 3

Shop SLC4 Standard Muting

COMPATIBLE ACCESSORIES FOR SLC4 SAFETY LIGHT CURTAINS

Select suitable accessories for installing, aligning and extending your SLC4 safety light curtain application – including device columns, alignment plates and mirror columns for flexible machine safeguarding.

DEVICE COLUMN

For stable installation of SLC4 light curtains

Supports flexible mounting, optimized cable routing and easy cleaning.

  • Stable mounting
  • Tidy cable routing
  • Easy to clean

ALIGNMENT PLATE

For precise alignment during installation

Helps position SLC4 safety light curtains quickly and accurately.

  • Precise alignment
  • Faster setup
  • Easier commissioning

MIRROR COLUMN

For multi-side safeguarding

Deflects the protective field around the machine to enable flexible access protection.

  • Extended protection around corners and edges
  • Multi-side safeguarding
  • Cost efficient solutions
Article numberDescription
R1.690.0020.0Device Column with mounting kit for floor assembly, height 1050 mm
R1.690.0021.0Device Column with mounting kit for floor assembly, height 1350 mm
R1.690.0022.0Device Column with mounting kit for florr assembly, height 1650 mm
R1.690.0023.0Device Column with mounting kit for florr assembly, height 1950 mm
R1.690.0024.0360° Alignment Plate with mounting kit for Device and Mirror Columns
R1.690.0025.0360° Alignment Plate with springs and mounting kit for Device and Mirror Columns
R1.690.0030.0Mirror Column with a fixed, continuous mirror surface and mountin kit for floor assembly, heigth 1050 mm
R1.690.0031.0Mirror Column with a fixed, continuous mirror surface and mountin kit for floor assembly, heigth 1350 mm
R1.690.0042.0Mirror Column with a fixed, continuous mirror surface and mountin kit for floor assembly, heigth 1650 mm
R1.690.0043.0Mirror Column with a fixed, continuous mirror surface and mountin kit for floor assembly, heigth 1950 mm

Find the right columns, alignment plates and mirrors for your SLC4 application.

View all OPD accessories

DOWNLOADS

sensorPRO Serie SLC4 + SLG4 - Brochure

0896.1 | 5 MB

Safety - Catalog

0860.1 | 17 MB

sensor PRO Catalog

0893.1 | 3 MB

SISTEMA Library

35 KB

CONTACT

Do you need further product information?
Please contact our experts.

Call: +49 951 9324 999

SEND REQUEST
Callback service

Don’t be put on hold. 
Our experts will call you.

  1. Fill in the form
  2. Specify desired time
  3. Answer the call from our experts
arrange call