Safety encoders
Wieland safety encoders provide reliable motion feedback for functional-safety applications across different machine operating modes. Variants for different applications and electrical interfaces support safe position or speed-related functions during setup, production and maintenance. Select by encoder type, interface, resolution, mechanical design, required safety level and compatibility with the evaluation system.
SERIES SENC
Automation systems often require a high level of risk minimization. In such systems, equipment with functional safety can be part of the solution. Wieland offers encoders with functional safety for almost any application or electrical interface requirement. These encoders are rated SIL3 (PLe) and enable safe operation in setup, production, and maintenance modes, significantly reducing operational risks.
VARIANTS
ACCESSORIES FOR SENC ENCODERS
Torque supports provide a high degree of rotational stability to prevent the encoder from rotating with the shaft. Flange adapters are used to flange-mount the encoder to a motor.
With reducer sleeves, you can reduce the diameter of a hollow shaft encoder. PUR encoder cables with M23 connectors (encoder-side) and open wires (control-side) offer high flexibility, robustness, and resistance.
TECHNICAL DATA
Detection of positional or angular changes via square-wave pulses using photoelectric scanning.
Detection of positional or angular changes through square-wave pulses using photoelectric scanning.
24 V DC
24 V DC
11 – 30 V DC
11 – 30 V DC
100 mA no-load current
100 mA no-load current
Digital HTL Signals (11-30 V DC)
Digital HTL Signals (11-30 V DC)
A, A/, B, B/ for safe incremental pulses
A, A/, B, B/ for safe incremental pulses
A: gray, A/: pink, B: brown, B/: green, 0: red, 0/: black, +V: blue and green/brown, 0V: white and white/green
A: gray, A/: pink, B: brown, B/: green, 0: red, 0/: black, +V: blue and green/brown, 0V: white and white/green
360 ppm and 1024 ppm
360 ppm and 1024 ppm
40 mA
40 mA
58 mm
58 mm
Solid shaft
Hollow shaft
10mm
14mm
Powder-coated zinc die-cast
Powder-coated zinc die-cast
Aluminum
Aluminum
AISI 303 stainless steel
AISI 303 stainless steel
Series 6800 – sealed
Series 6803 – sealed
Axial: 40 N, Radial: 80 N
Axial: 20 N, Radial: 40 N
Moment of inertia of the shaft
Less than 2800 g.mm²
Less than 2800 g.mm²
5 / 35 mN.m
10 / 85 mN.m
9,000 RPM
9,000 RPM
Maximum continuous speed
6,000 RPM
4,000 RPM
Greater than 29.7 x 109 revolutions / 82,365 hours
Greater than 24 x 109 revolutions / 100,000 hours
0.300 kg
0.280 kg
IP65
IP65
-25°C to +85°C / -20°C to +85°C
-25°C to +85°C / -20°C to +85°C
EN/ IEC 61508, IEC 13849-1, IEC 61800-5-2, IEC 62061
EN/ IEC 61508, IEC 13849-1, IEC 61800-5-2, IEC 62061
CE, TüV, cULus Listed
CE, TüV, cULus Listed
Our eShop has moved
Our website and eShop are now combined on one platform. Product information and shop features are now available directly here. Use the search or select a product category.
Already have a customer account? Please follow the instructions when signing in.
Need assistance? Contact our eShop support team by email at ebusiness@wieland-electric.com.