Back to overview
reflector column SLX4-COLM3-0800
Article number R1.690.0027.0
Mirror Column with 3 height-adjustable mirrors and mountin kit for floor assembly, height 1350 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | R1.690.0027.0 |
|---|---|
| article description | reflector column SLX4-COLM3-0800 |
| EAN | 4049088737732 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 1715 mm |
|---|---|
| width packed | 160 mm |
| height packed | 90 mm |
| gross weight packed | 5900 g |
| volume packed | 24696 ccm |
| net weight single part | 4550 g |
| volume single part | 24696 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
classification
| ETIM 5.0 | reflector for light curtain |
|---|---|
| ECLASS 8.1 | reflector for light curtain |
| ETIM 4.0 | reflector for light curtain |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ECLASS 11 | 27273601 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
product compliance
| REACH-SVHC conformity status | compliant |
|---|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.78MB | |
| | - | 97.80kB | |
| | - | 34.29kB | ZIP |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 76.58kB | |
| | - | 74.22kB | TIF |
| | - | 9.41MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.54MB | |
| | - | 37.96MB | STP |
| | - | 61.54MB | IGS |
| | - | 11.96MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Retailer
Article number R1.690.0027.0
Mirror Column with 3 height-adjustable mirrors and mountin kit for floor assembly, height 1350 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer