Back to overview
safety plug WTPN 4 FP5X20
Article number 0D.204.8755.1
safety plug WTPN 4 FP5X20 mounting method pluggable, color black, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 0D.204.8755.1 |
|---|---|
| article description | safety plug WTPN 4 FP5X20 |
| EAN | 4049088718298 |
| Minimum order quantitiy | 50 |
| country of origin | CN |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 135 mm |
|---|---|
| width packed | 105 mm |
| height packed | 65 mm |
| gross weight packed | 267 g |
| volume packed | 921.375 ccm |
| net weight single part | 4.55 g |
| volume single part | 18.427 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
general
| color | black |
|---|---|
| inflammability class of insulation material acc. with UL94 | V0 |
| connection type component plug terminal block | screw connection |
| width/grid dimension | 6.1 mm |
| length | 29.5 mm |
| mounting method | pluggable |
| height | 55 mm |
| halogen free | yes |
classification
| ETIM 9.0 | EC000273 |
|---|
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 85.21kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.97kB | |
| | - | 197.29kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 51.20kB | |
| | - | 49.10kB | TIF |
| | - | 1.37MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 472.87kB | |
| | - | 2.33MB | STP |
| | - | 5.99MB | IGS |
| | - | 1.16MB | JT |
Retailer
Article number 0D.204.8755.1
safety plug WTPN 4 FP5X20 mounting method pluggable, color black, width/grid dimension 6.1 mm, inflammability class of insulation material acc. with ul94 V0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer