Back to overview
safety switch SIN 1130 M AC/DC 24V
Article number R1.311.1130.0
Safety switch with guardlocking, separate actuator and metallic head, spring operated, 1500 N, contacts interlocking 2 NC, contacts guard locking 1 NC/1 NO
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Accessories
Downloads
Retailer
commercial data
| article number | R1.311.1130.0 |
|---|---|
| article description | safety switch SIN 1130 M AC/DC 24V |
| EAN | 4049088654701 |
| Minimum order quantitiy | 1 |
| country of origin | HU |
| customs tariff number | 85365080 |
packaging dimensions
| length packed | 210 mm |
|---|---|
| width packed | 55 mm |
| height packed | 50 mm |
| gross weight packed | 560 g |
| volume packed | 577.5 ccm |
| net weight single part | 480 g |
| volume single part | 577.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
electrical data - contact elements
| protection class | II |
|---|---|
| rated insulation voltage Ui | 250 V |
| rated impulse voltage | 2.5 kV |
| short-circuit protective device | 4 A gl |
electrical data - magnets
| protection class | II |
|---|---|
| duty cicle | 100% ED (at E1; E2) |
| temperature class | F (155°C) |
| power consumption | 6.7 VA |
| switch operatings permanent | 600 1/h |
| operating voltage | 24 V |
mechanical data
| housing material | thermoplastic GV (UL94-V0) |
|---|---|
| cover material | thermoplastic GV (UL94-V0) |
| actuating head material | die-cast zinc |
| separate actuator | yes |
| drawing force | 10 N |
| interlocking principle | spring force |
| hold on force | 1500 N |
| max. ambient temperature | 55 °C |
| min. ambient temperature | -25 °C |
| switching principle contact elements | 4 slow-action contacts max. |
| mechanical life | 106 switching cycles |
| fastening | 4 x M5 |
| connection type | screw connection |
| max. conductor cross section (flex., stranded) | 0.34 mm² |
| max. conductor cross section (flex., stranded) | 1.5 mm² |
| cable entry | 3 x M20x1.5 |
| weight | 0.5 kg |
| installation position | operator definable |
| degree of protection (IP) | IP67 |
classification
| ETIM 5.0 | position switch with interlocking |
|---|---|
| ECLASS 8.1 | position switch with interlocking |
| ETIM 4.0 | position switch with interlocking |
| ETIM 6.0 | EC002593 |
| ETIM 7.0 | EC002593 |
| ECLASS 11 | 27270611 |
| ETIM 8.0 | EC002593 |
| ETIM 9.0 | EC002593 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| R1.311.9006.0 | Release options SIN 9006 M | | |
| R1.311.9002.0 | actuator SIN 9002 M | | |
| R1.311.9005.0 | Release options SIN 9005 | | |
| R1.311.9003.0 | actuator SIN 9003 M | | |
| R1.311.9007.0 | Release options SIN 9007 | | |
| R1.311.9004.0 | actuator SIN 9004 M | | |
| R1.311.9001.0 | actuator SIN 9001 M | | |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 3.39MB | |
| | - | 125.68kB | |
| | - | 34.29kB | ZIP |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.73kB | |
| | - | 68.39kB | |
| | - | 176.78kB | |
| | - | 275.76kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 197.83kB | |
| | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 64.05kB | |
| | - | 61.73kB | TIF |
| | - | 3.47MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 386.35kB | |
| | - | 2.89MB | STP |
| | - | 6.79MB | IGS |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 34.99kB | ZIP |
Retailer
Article number R1.311.1130.0
Safety switch with guardlocking, separate actuator and metallic head, spring operated, 1500 N, contacts interlocking 2 NC, contacts guard locking 1 NC/1 NO
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer