Back to overview
sample set ATEX, IECx RST20i5
Article number 99.664.0000.0
RST20i5 sample set ATEX, assortment of 5-pole RST20 in black/light grey coding, connectors and device connectors, male and female.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 99.664.0000.0 |
|---|---|
| article description | sample set ATEX, IECx RST20i5 |
| EAN | 4049088145155 |
| Minimum order quantitiy | 1 |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 104 mm |
|---|---|
| width packed | 89 mm |
| height packed | 67 mm |
| gross weight packed | 218.88 g |
| volume packed | 620 ccm |
| net weight single part | 175 g |
| volume single part | 620 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
technical data
| version of construction | ATEX RST20i5 |
|---|---|
| type of construction | sample set |
classification
| ECLASS 8.1 | plug-in building installation (electro, unspecified) |
|---|---|
| ETIM 7.0 | EC002863 |
| ECLASS 11 | 27440690 |
| ETIM 8.0 | EC002863 |
| ETIM 9.0 | EC002863 |
product compliance
| ROHS conformity status | compliant/exempted |
|---|---|
| ROHS exceptions | III-6(c) |
| REACH-SVHC conformity status | Duty-To-Declare |
| REACH-SVHC substances | Plumbum |
| REACH-SVHC CAS numbers | 7439-92-1 |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Data sheet | - | 34.88kB | |
| REACH info | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| REACH-SVHC certificate | - | 197.83kB | |
| RoHS certificate | - | 197.86kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| Catalogues | - | 15.38MB |
Retailer
Article number 99.664.0000.0
RST20i5 sample set ATEX, assortment of 5-pole RST20 in black/light grey coding, connectors and device connectors, male and female.
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer