Back to overview
screwdriver DIN 5264 A 0,4 X 2,5
Article number 06.502.4300.0
Screw driver according to DIN 5264 A, blade: 0.4x2.5 mm, long and straight version
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 06.502.4300.0 |
|---|---|
| article description | screwdriver DIN 5264 A 0,4 X 2,5 |
| EAN | 4015573556713 |
| Minimum order quantitiy | 10 |
| country of origin | CZ |
| customs tariff number | 82054000 |
packaging dimensions
| length packed | 215 mm |
|---|---|
| width packed | 75 mm |
| height packed | 55 mm |
| gross weight packed | 164.09 g |
| volume packed | 886.875 ccm |
| net weight single part | 24.4 g |
| volume single part | 177.375 ccm |
| packaging | cardboard |
| packaging quantity | 5 piece(s) |
technical data
| version of construction | for spring clamp connection |
|---|---|
| type of construction | screwdriver |
classification
| ETIM 5.0 | screwdriver for slot head screws |
|---|---|
| ECLASS 8.1 | screwdriver for slot head screws |
| ETIM 4.0 | screwdriver for slot head screws |
| ETIM 3.0 | screwdriver for slot head screws |
| ETIM 6.0 | EC000158 |
| ETIM 7.0 | EC000158 |
| ECLASS 11 | 21040407 |
| ETIM 8.0 | EC000158 |
| ETIM 9.0 | EC000158 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 100.94kB | |
| | - | 68.37kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 15.38MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 69.96kB | |
| | - | 67.84kB | TIF |
| | - | 14.83kB | TIF |
| | - | 16.60kB | |
| | - | 1.24MB | DXF |
Retailer
Article number 06.502.4300.0
Screw driver according to DIN 5264 A, blade: 0.4x2.5 mm, long and straight version
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer