Back to overview
snap on foot for electronic housings M. U-F
Article number 05.583.0153.0
Carrier pieces with universal foot for WEB empty housing
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 05.583.0153.0 |
|---|---|
| article description | snap on foot for electronic housings M. U-F |
| EAN | 4015573090927 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 343 mm |
|---|---|
| width packed | 204 mm |
| height packed | 165 mm |
| gross weight packed | 1165 g |
| volume packed | 11546 ccm |
| net weight single part | 20.6 g |
| volume single part | 230.92 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
classification
| ECLASS 8.1 | string profile built-on enclosure |
|---|---|
| ETIM 6.0 | EC002779 |
| ETIM 7.0 | EC002779 |
| ECLASS 11 | 27182701 |
| ETIM 8.0 | EC002779 |
| ETIM 9.0 | EC002779 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.16MB | |
| | - | 53.93kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.94kB | |
| | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 5.70MB |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 114.85kB | |
| | - | 130.25kB | STP |
| | - | 281.88kB | IGS |
| | - | 82.79kB | JT |
Retailer
Article number 05.583.0153.0
Carrier pieces with universal foot for WEB empty housing
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer