Back to overview
snap on foot for electronic housings M. U-F
Article number 05.584.8853.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 05.584.8853.0 |
|---|---|
| article description | snap on foot for electronic housings M. U-F |
| EAN | 4015573091399 |
| Minimum order quantitiy | 50 |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 472.5 g |
| volume packed | 2990 ccm |
| net weight single part | 8.53 g |
| volume single part | 59.8 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
classification
| ECLASS 8.1 | string profile built-on enclosure |
|---|---|
| ETIM 6.0 | EC002779 |
| ETIM 7.0 | EC002779 |
| ECLASS 11 | 27182701 |
| ETIM 8.0 | EC002779 |
| ETIM 9.0 | EC002779 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.16MB | |
| | - | 85.93kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.95kB | |
| | - | 197.16kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 5.70MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 53.19kB | |
| | - | 51.11kB | TIF |
| | - | 1.83MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 109.38kB | |
| | - | 173.27kB | STP |
| | - | 536.04kB | IGS |
| | - | 108.15kB | JT |
Retailer
Article number 05.584.8853.0
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer