Back to overview
SPS-analog input module SP-SAC4-A
Article number R1.190.1630.0
samosPRO analog module, 4 safe inputs 0-20mA, Pluggable screw-terminals
commercial data
|
article number
|
R1.190.1630.0
|
|---|---|
|
article description
|
SPS-analog input module SP-SAC4-A
|
|
EAN
|
4049088464386
|
|
Minimum order quantitiy
|
1
|
|
country of origin
|
DE
|
|
customs tariff number
|
85389091
|
packaging dimensions
|
length packed
|
167 mm
|
|---|---|
|
width packed
|
142 mm
|
|
height packed
|
32 mm
|
|
gross weight packed
|
197.28 g
|
|
volume packed
|
758 ccm
|
|
net weight single part
|
153.4 g
|
|
volume single part
|
758 ccm
|
|
packaging
|
cardboard
|
|
packaging quantity
|
1 piece(s)
|
certificates / approvals
general
|
SIL according to IEC 61508
|
3
|
|---|---|
|
in-/outputs configurable
|
yes
|
connection data
|
type of electric connection
|
screw connection
|
|---|
safety parameters
|
category (ISO 13849-1)
|
4
|
|---|---|
|
PL (ISO 13849-1)
|
Level e
|
|
SILCL (IEC 62061)
|
3
|
|
HFT
|
1
|
|
DC
|
94.1 %
|
|
MTTFd
|
309 a
|
|
TM
|
20 a
|
other
|
suitable for safety functions
|
yes
|
|---|---|
|
type of supply voltage
|
DC
|
|
type of voltage (input voltage)
|
DC
|
control circuit
|
number of inputs
|
4
|
|---|
supply circuit
|
min. supply voltage at DC
|
16.8 V
|
|---|---|
|
max. supply voltage at DC
|
30 V
|
|
Nennspannung DC
|
24 V
|
dimensions
|
depth
|
121 mm
|
|---|---|
|
width
|
22.5 mm
|
|
height
|
96.5 mm
|
classification
|
ETIM 5.0
|
PLC analogue/digital I/O-module
|
|---|---|
|
ECLASS 8.1
|
PLC analogue/digital I/O-module
|
|
ETIM 4.0
|
PLC analogue/digital I/O-module
|
|
ETIM 6.0
|
EC001421
|
|
ETIM 7.0
|
EC001421
|
|
ECLASS 11
|
27242202
|
|
ETIM 8.0
|
EC001421
|
|
ETIM 9.0
|
EC001421
|
product compliance
|
ROHS conformity status
|
compliant/exempted
|
|---|---|
|
ROHS exceptions
|
III-6(c)
|
|
REACH-SVHC conformity status
|
Duty-To-Declare
|
|
REACH-SVHC substances
|
Plumbum
|
|
REACH-SVHC CAS numbers
|
7439-92-1
|
Accessories
| Article number | Article-type description | Price | Quantity |
|---|---|---|---|
| 99.209.9999.9 | safety plug set push in SAFETY PUSH IN SET |
|
|
| 99.208.9999.9 | PCB connector SAFETY SCHRAUBKL.SET |
|
|
| R1.190.1010.0 | samosPRO SP-CABLE-USB1 |
|
|
| 56.202.8055.0 | initiator terminal WTP 1,5 I/O-3 |
|
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 106.37kB | |
|
|
- | 34.29kB | ZIP |
|
|
- | 12.86MB | |
|
|
- | 7.80MB | |
|
|
- | 2.16MB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 1.65MB | |
|
|
- | 4.74MB | |
|
|
- | 927.30kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 197.83kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 16.90MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 53.12kB | |
|
|
- | 50.99kB | TIF |
|
|
- | 1.99MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 148.30kB | |
|
|
- | 1.59MB | STP |
|
|
- | 2.75MB | IGS |
|
|
- | 595.71kB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
|
|
- | 34.99kB | ZIP |
|
|
- | 565.66kB | EDZ |
|
|
- | 286.00B | HTM |
Retailer
Article number R1.190.1630.0
samosPRO analog module, 4 safe inputs 0-20mA, Pluggable screw-terminals