Back to overview
stud terminal WRT 6 TK
NO LONGER AVAILABLE
Article number 57.106.1055.0
Ring lug terminal block with ring lug connection for mounting on TS35, nominal cross section: 6 mm², width: 11 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 57.106.1055.0 |
|---|---|
| article description | stud terminal WRT 6 TK |
| EAN | 4049088142796 |
| Minimum order quantitiy | 50 |
| country of origin | IN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 280 mm |
|---|---|
| width packed | 95 mm |
| height packed | 105 mm |
| gross weight packed | 2097 g |
| volume packed | 2793 ccm |
| net weight single part | 38.94 g |
| volume single part | 55.86 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
certificates / approvals
general
| nominal cross section | 6 mm² |
|---|---|
| color | grey |
| number of levels | 1 |
| number of clamp positions per level | 2 |
| width/grid dimension | 11 mm |
| insulating housing | PA666 |
| inflammability class of insulation material acc. with UL94 | V2 |
| mounting method | DIN rail (top hat rail) 35 mm |
| number of clamp positions per level | 2 |
| mounting method | DIN rail (top hat rail) 35 mm |
| inflammability class of insulation material acc. with UL94 | V2 |
technical data
| rated current | 41 A |
|---|---|
| rated voltage | 1000 V |
| rated impulse voltage | 8 kV |
| pollution degree | 3 |
| closing plate required | yes |
| length | 86 mm |
| type of insulation material | thermoplastic |
| operating temperature | -40 - 55 °C |
connection data
| connection type 2 | bolt connection |
|---|---|
| connection type 1 | bolt connection |
| minimum cross section fine stranded | 1.5 mm² |
| maximum cross section fine stranded | 6 mm² |
| minimum cross section stranded | 1.5 mm² |
| maximum cross section stranded | 6 mm² |
| torque conductor mounting | 1.2 Nm |
technical data UL/CSA
| cross section UL | 22-8 AWG |
|---|---|
| voltage UL | 600 V |
| current factory wiring | 35 A |
classification
| ETIM 5.0 | (knife) disconnect terminal block |
|---|---|
| ECLASS 8.1 | (knife) disconnect terminal block |
| ETIM 4.0 | (knife) disconnect terminal block |
| ETIM 6.0 | EC000902 |
| ETIM 7.0 | EC000902 |
| ECLASS 11 | 27141126 |
| ETIM 8.0 | EC000902 |
| ETIM 9.0 | EC000902 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 156.57kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 299.00kB | |
| | - | 71.25kB | |
| | - | 85.92kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Marketing
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 18.17MB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 105.13kB | |
| | - | 103.11kB | TIF |
| | - | 7.41MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 108.86kB | |
| | - | 657.39kB | STP |
| | - | 1.36MB | IGS |
| | - | 283.22kB | JT |
Retailer
NO LONGER AVAILABLE
Article number 57.106.1055.0
Ring lug terminal block with ring lug connection for mounting on TS35, nominal cross section: 6 mm², width: 11 mm, color: grey
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer