Back to overview
switched-mode power supply WIPOS P1 24-3.8
DISCONTINUATION - LAST ORDER
Article number 81.000.6135.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 3,8A (setting range 22,5-24,5 V DC), sustained short-circuitprotection, input voltage range: 115 V AC / 230 V AC; 210-370 V DC,single phase, W x H x D: 63,2 × 123,6 × 123,6 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.6135.0 |
|---|---|
| article description | switched-mode power supply WIPOS P1 24-3.8 |
| EAN | 4049088037474 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 125 mm |
|---|---|
| width packed | 64 mm |
| height packed | 124 mm |
| gross weight packed | 1025.5 g |
| volume packed | 992 ccm |
| net weight single part | 920 g |
| volume single part | 992 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | screw connection |
|---|---|
| suitable for modular version | no |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | metal |
| operating temperature min. | -35 °C |
| operating temperature max. | 71 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| parallel-service possible | no |
| relative humidity min. | 20 % |
| relative humidity max. | 95 % |
| number of phases | single phase power supply |
technical data
| power consumption | 130 VA |
|---|---|
| type of voltage (input voltage) | AC/DC |
| power output | 92 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| output voltage | 24 V |
| output current | 3.8 A |
| input voltage AC min. | 115 V |
| input voltage AC max. | 230 V |
| input voltage DC min. | 210 V |
| input voltage DC max. | 375 V |
| connector cross section (input | min. 0.5mm² (AWG24)max. 6mm² (AWG10) |
| connector cross section (output) | min. 0.5mm² (AWG24)max. 6mm² (AWG10) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current 230 V AC typ. | 2 A |
| input current 115 V AC max. | 24 A |
| input current 230 V AC typ. | 0.8 A |
| input current 230 V AC max. | 48 A |
| power-factor correction (PFC) | ja |
| function display | "DC OK" (LED green) (U(o) 17.6...19.4V) |
| overload protection min. | 102 % |
| overload protection max. | 108 % |
| efficiency | 85 % |
| grid control | 0.5 % |
| load fluctuation | 1 % |
| temperature coefficient | ±0,03%/K |
| ripple and noise | 0.05 V |
| hold time 115V AC | 25 ms |
| hold time 230V AC | 30 ms |
| isolating voltage Input AC | 3000 V |
| isolating voltage Output DC | 4242 V |
| cohesive resistance (In-/Output) | 100 MOhm |
| relative humidity min. | 20 % |
| cooling | free convection |
| MTBF | 486,000h |
| wire strip length | 8 mm |
| permissible torque max. | 0.6 Nm |
| number of + | 2 |
| number of - | 2 |
| further terminals | L1, N, PE, OK (2x Relay-NO) |
| relative humidity max. | 95 % |
| output voltage accuracy | 1 % |
| function display "DC Low" | "DC Low" (LED red) |
| relay contact "OK" | 19.4 V |
| relay contact "isolation voltage" | 500 V |
| relay contact "load current" | 0.3 A |
| input fuse | T3,15A / 250V (internal) |
| TÜV/safety | EN60950-1, EN61558-1, EN61558-2-16(comply with EN60204) , IRAM |
| approval UL | UL 508 Listed, UL60950-1 RecognizedUL 1310 Class 2 Power supply |
| short-circuit protective device | current limitation (fold forward) |
output
| type of output voltage | DC |
|---|---|
| power output | 92 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| output current | 3.8 A |
| Over voltage proctection (OVP) | 33 V |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| power consumption | 130 VA |
| input voltage DC min. | 210 V |
| input voltage DC max. | 375 V |
| input voltage AC min. | 115 V |
| input voltage AC max. | 230 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| input current 115 V AC typ. | 2 A |
| input current 115 V AC max. | 24 A |
| input current 230 V AC typ. | 0.8 A |
| input current 230 V AC max. | 48 A |
| input fuse | T3,15A / 250V (internal) |
dimensions
| depth | 123.6 mm |
|---|---|
| width | 63.2 mm |
| height | 123.6 mm |
| mounting distance horizontal | 25 mm |
| mounting distance vertical | 25 mm |
| weight | 920 g |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 199.24kB | |
| | - | 150.81kB | |
| | - | 118.60kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 275.91kB | |
| | - | 57.06kB | |
| | - | 214.09kB | |
| | - | 108.91kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.18kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 48.96kB | |
| | - | 46.71kB | TIF |
| | - | 2.76MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 485.10kB | |
| | - | 4.54MB | STP |
| | - | 12.05MB | IGS |
| | - | 2.08MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.74MB | ZIP |
Retailer
DISCONTINUATION - LAST ORDER
Article number 81.000.6135.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 3,8A (setting range 22,5-24,5 V DC), sustained short-circuitprotection, input voltage range: 115 V AC / 230 V AC; 210-370 V DC,single phase, W x H x D: 63,2 × 123,6 × 123,6 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer