Back to overview
switched-mode power supply WIPOS P3 24-10
DISCONTINUATION - LAST ORDER
Article number 81.000.6170.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 10A (setting range 22,5-28,5 V DC), sustained short-circuit protection, input voltage range: 340-575 V AC, 480-820 V DC, 3 phase, W x H x D: 89 × 123,6 × 118,2 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailerOverview
Technical Data
Downloads
Retailer
commercial data
| article number | 81.000.6170.0 |
|---|---|
| article description | switched-mode power supply WIPOS P3 24-10 |
| EAN | 4049088058233 |
| Minimum order quantitiy | 1 |
| country of origin | TW |
| customs tariff number | 85044083 |
packaging dimensions
| length packed | 165 mm |
|---|---|
| width packed | 165 mm |
| height packed | 105 mm |
| gross weight packed | 1196.9 g |
| volume packed | 2858.625 ccm |
| net weight single part | 1063.2 g |
| volume single part | 2858.625 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
certificates / approvals
general
| connection type | screw connection |
|---|---|
| suitable for modular version | no |
| mounting type, other | no |
| mounting type, wall mounting | no |
| rail mounting possible | yes |
| housing material | metal |
| operating temperature min. | -40 °C |
| operating temperature max. | 71 °C |
| storage temperature / transport min. | 85 °C |
| storage temperature / transport max. | -40 °C |
| degree of protection (IP) | IP20 |
| pollution degree | 2 |
| parallel-service possible | yes |
| number of parallel switchable device | 2 |
| relative humidity min. | 20 % |
| relative humidity max. | 95 % |
| number of phases | 3 phase power supply |
technical data
| power consumption | 266 VA |
|---|---|
| type of voltage (input voltage) | AC/DC |
| power output | 240 W |
| type of output voltage | DC |
| output voltage stabilized | yes |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| output voltage | 24 V |
| output current | 10 A |
| input voltage AC min. | 340 V |
| input voltage AC max. | 575 V |
| input voltage DC min. | 480 V |
| input voltage DC max. | 820 V |
| connector cross section (input | min. 0.5mm² (AWG24)max. 6mm² (AWG10) |
| connector cross section (output) | min. 0.5mm² (AWG24)max. 6mm² (AWG10) |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| power-factor correction (PFC) | ja |
| function display | "DC OK" (LED green) (U(o) 17.6...19.4V) |
| overload protection min. | 120 % |
| overload protection max. | 140 % |
| efficiency | 90 % |
| grid control | 1 % |
| load fluctuation | 1 % |
| ripple and noise | 0.1 V |
| isolating voltage Input AC | 3000 V |
| isolating voltage Output DC | 4242 V |
| cohesive resistance (In-/Output) | 100 MOhm |
| relative humidity min. | 20 % |
| cooling | free convection |
| MTBF | 488,000h |
| wire strip length | 8 mm |
| permissible torque max. | 0.6 Nm |
| number of + | 2 |
| number of - | 2 |
| further terminals | L1, L2, L3, N, PE, OK (2x Relay-NO) |
| relative humidity max. | 95 % |
| output voltage accuracy | 1 % |
| control "Single / Parallel" | operating mode: single operation / parallel operation |
| function display "DC Low" | "DC Low" (LED red) |
| relay contact "OK" | 19.4 V |
| relay contact "isolation voltage" | 500 V |
| relay contact "load current" | 0.3 A |
| input fuse | 3x T2,0A / 600V AC (intern) |
| TÜV/safety | EN60950-1, EN61558-1, EN61558-2-16(comply with EN60204) , IRAM |
| approval UL | UL 508 Listed, UL60950-1 Recognized |
| short-circuit protective device | current limitation (fold forward) |
| max. starting current | 20 A |
| input protection | varistor (voltage-sensitive resistor) |
output
| type of output voltage | DC |
|---|---|
| power output | 240 W |
| output voltage stabilized | yes |
| output voltage | 24 V |
| min. output voltage | 22.5 V |
| max. output voltage | 28.5 V |
| output current | 10 A |
| Over voltage proctection (OVP) | 33 V |
input
| type of voltage (input voltage) | AC/DC |
|---|---|
| power consumption | 266 VA |
| input voltage DC min. | 480 V |
| input voltage DC max. | 820 V |
| input voltage AC min. | 340 V |
| input voltage AC max. | 575 V |
| rated frequency min. | 47 Hz |
| rated frequency max. | 63 Hz |
| max. starting current | 20 A |
| input fuse | 3x T2,0A / 600V AC (intern) |
| input protection | varistor (voltage-sensitive resistor) |
dimensions
| depth | 119 mm |
|---|---|
| width | 90 mm |
| height | 124 mm |
| mounting distance horizontal | 25 mm |
| mounting distance vertical | 25 m |
| weight | 1.1 kg |
classification
| ETIM 5.0 | DC-power supply |
|---|---|
| ECLASS 8.1 | DC-power supply |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |
| ECLASS 11 | 27040701 |
| ETIM 8.0 | EC002540 |
| ETIM 9.0 | EC002540 |
product compliance
| ROHS conformity status | compliant |
|---|---|
| REACH-SVHC conformity status | compliant |
Documentation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 233.24kB | |
| | - | 187.67kB | |
| | - | 125.85kB |
Approbation
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 275.91kB | |
| | - | 57.06kB | |
| | - | 108.91kB | |
| | - | 214.09kB |
Product compliance
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 196.96kB | |
| | - | 197.17kB |
Drawings
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 50.41kB | |
| | - | 48.21kB | TIF |
| | - | 2.28MB | DXF |
CAD model
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 574.51kB | |
| | - | 7.84MB | STP |
| | - | 10.67MB | IGS |
| | - | 3.32MB | JT |
Software
| Filename | Description | Filesize | File type |
|---|---|---|---|
| | - | 1.74MB | ZIP |
Retailer
DISCONTINUATION - LAST ORDER
Article number 81.000.6170.0
wipos switched-mode power supply, nominal voltage: 24 V DC / 10A (setting range 22,5-28,5 V DC), sustained short-circuit protection, input voltage range: 340-575 V AC, 480-820 V DC, 3 phase, W x H x D: 89 × 123,6 × 118,2 mm
Buy from a retailer
Choose at Wieland, order from your retailer. Find the retail partner that stocks the Wieland articles you want.
Buy from a retailer